Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

iBF

12A Non-isolated SMT DOSA 2 POL Converters

The iBF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 12A (50% more than the iBA models) from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 94.5%.

Features

  • Fully Optimised Control Loop with Excellent Transient Response
  • DOSA Compatible Footprint
  • LGA or EPC Format
  • 3 Year Warranty










     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iBF12012A007V-007-R 8.4 0.7V / 12A
Open Frame DOSA smt Current product View PDF datasheet
iBF12012A007V-007-R 14.4 1.2V / 12A
Open Frame DOSA smt Current product View PDF datasheet
iBF12012A007V-007-R 21.6 1.8V / 12A
Open Frame DOSA smt Current product View PDF datasheet
iBF12012A007V-007-R 30 2.5V / 12A
Open Frame DOSA smt Current product View PDF datasheet
iBF12012A007V-007-R 39.6 3.3V / 12A
Open Frame DOSA smt Current product View PDF datasheet
iBF12012A007V-007-R 60 5V / 12A
Open Frame DOSA smt Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The iBF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 12A (50% more than the iBA models) from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 94.5%.

Further Resources

PAGE TOP