You are here  :  home  ››  products  ››  ac-dc power supplies

Alternatively, you can contact us like this:

Browse our AC-DC Converters

Our AC-DC Power Supplies

Filters: 1W to 50W

Our extensive standard AC-DC power supplies range from 4W to 4,000W, 1 to 18 output voltages and single or three phase inputs. TDK-Lambda is a trusted leader in the design and manufacture of power supplies. Our innovative products can be found operating reliably in medical, industrial, process control, test and measurement equipment world-wide. We also offer a wide range of Programmable (Laboratory) power supplies.

Pick from our range of AC-DC Power Supplies listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
HWS-A
15-150W Industrial Power Supplies
10W 158.4W 1 output
ZWS-C
10-50W, Single Output, High Reliability Power Supplies
10W 60W 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
30W 60W 1 output
DTM
25W to 300W Medical AC-DC External Power Supplies
25W 300W 1 output
DRB
15-480W Single Output DIN Rail Power Supplies
15W 480W 1 output
HWS ME
30W - 1500W Single output medical power supplies
30W 1.56kW 1 output
ZPSA
20W, 40W & 60W Low Profile AC-DC Power supplies
14W 60W 1 output
KAS
4W Wide AC-DC Input PCB Mount Power Supplies
4W 4W 1 output
KPSB
5-25W AC-DC Board Mount Power Supplies
5W 25W 1 output
WMM30
25 to 30W Medical Wall Mount Power Supplies
25W 30W 1 output
RWS-B
50 - 1500W General Purpose and Medical Power Supplies
50W 1.5kW 1 output
DRL
10-100W Low Profile DIN Rail Mount Power Supplies
10W 100W 1 output
CSW65
40-65W Industrial AC-DC Power Supplies
40W 65W 1 output
LS
20W - 200W Single Output General Purpose Power Supplies
20W 200W 1 output
KWS-A
Single Output 5W to 25W AC-DC PCB-Mount Power Supplies
5W 26.4W 1 output
KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
15W 60W 1 output
ZWS-BAF
50-300W PCB-type AC-DC Power Supplies
33W 302.4W 1 output
KPSA
5W - 15W Board Mount Power Supplies
4W 15W 1 output
HWS HD
33W - 1560W Rugged Power Supplies
33W 1.56kW 1 output
CUT
75W Low Profile Triple Output power supplies
35W 75W 3 outputs
CSS
NRND
40-150W medical AC-DC power supplies
40W 150W 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

D1SE

The D1SE series is a cost-effective solution for users requiring a reliable power supply. With outputs of 120W, 240W and 480W, a wide range of industrial applications can be flexibly scaled. Thanks to the use of the latest semiconductors, these single-phase power supplies not only reduce energy consumption, but also optimize the balance between performance and cost efficiency – without compromising on quality or reliability.

The D1SE series demonstrates a consistent response to evolving system requirements. In addition to conventional operation with AC voltage, the devices can alternatively be operated safely with DC voltage. Equipped with push-in terminals, they can be quickly and reliably mounted, thereby reducing installation times or even enabling automation. For applications in challenging environments, separate models with coated printed circuit boards are available. The compact design and easy assembly make the D1SE series an optimal choice for a variety of control cabinets, machines, and production systems.

Learn more about D1SE-Series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF

One solution to non standard power requirements is to use high efficiency, board mounted power modules. The PF series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters. Available in two power levels, the PF500A-360 can support up to 756W and the PF1000A-360 up to 1,512W at high line. Modules can be connected in parallel for higher power levels.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP