You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Filters:11

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Ruggedised 250W non-isolated DC-DC converters, conduction-cooled and wide range inputs and outputs

Posted : 13 Sep 2022

TDK Corporation (TSE:6762) announces the introduction of the 250W rated TDK-Lambda RGA series of ruggedised non-isolated DC-DC converters.

Read more

Rugged 20W 2” x 1” DC-DC converters have an 18:1 ultra-wide input for industrial and rail applications

Posted : 30 Aug 2022

TDK Corporation (TSE 6762) announces the introduction of the 20W TDK-Lambda brand PYD20 series of DC-DC converters

Read more

200W half-brick DC-DC converters feature a 12:1 ultra-wide input range for railway and industrial applications

Posted : 19 Jul 2022

TDK Corporation (TSE 6762) announces the introduction of the 200W TDK-Lambda brand PYH200 series of DC-DC converters

Read more

New 1U high 7,500W programmable power supply series offers models from 0-20V 375A to 0-1,500V 5A

Posted : 12 Jul 2022

TDK Corporation (TSE 6762) announces the introduction of very high power density 7,500W rated 1U high models to the TDK-Lambda GENESYS+™ series of programmable power supplies.

Read more

Compact 250W 2 x 4 inch medical and industrial power supplies can be conduction or convection cooled

Posted : 29 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the 250W rated TDK-Lambda brand 2” x 4” footprint CUS250M series of AC-DC power supplies. The series is certified to both IEC 60601-1 and IEC 62368-1 standards for both Class I and Class II (double insulated) installations.

Read more

40W and 60W 2” x 1” DC-DC converters have a 4:1 input range and six-sided shielding

Posted : 08 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand PXD40 and PXD60 series of 40 and 60W DC-DC converters.

Read more

12V & 48V models added to 504W conduction cooled AC-DC power module series with PMBus™ communications

Posted : 08 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 12V and 48V output models to the TDK-Lambda brand PFH500F series of high-efficiency AC-DC power modules.

Read more

4:1 input range 1.5 to 3W DC-DC converters operate at 100% load in +85°C ambient temperatures without airflow

Posted : 03 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 1.5 and 3W models to the TDK-Lambda CCG series of DC-DC converters which are capable of providing full load in ambient temperatures from -40 to +85°C with convection cooling.

Read more

Configurable programmable power supply systems deliver 30kW, 45kW or 60kW in a portable 20U high 19” rack cabinet

Posted : 01 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 20U high, 19-inch rack cabinet high power solutions to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

Read more

Automotive test simulation benefits from programmable power supplies with very fast output dynamics

Posted : 22 Feb 2022

TDK Corporation (TSE 6762) announces the introduction of a “Fast-Speed” option to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

Read more

98% efficient, air-cooled 45kW AC-DC power supply provides a 385Vdc input for distributed power systems

Posted : 15 Feb 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda TPF45000-385 three-phase input, non-isolated 45kW AC-DC power supply.

Read more

Medical and industrial power supplies have a 300W convection rating with a 500W peak, or 500W continuous with forced air

Posted : 30 Nov 2021

TDK Corporation (TSE 6762) announces the introduction of the 500W rated TDK-Lambda brand CUS500M1 series of AC-DC power supplies

Read more

Compact 120W and 240W three-phase input DIN rail power supplies feature +20% peak power capability and low energy inrush current

Posted : 05 Oct 2021

TDK Corporation (TSE 6762) announces the addition of three-phase AC input models to the TDK-Lambda DRB series of economically priced DIN rail mount power supplies

Read more

300W and 1,000W programmable electronic DC loads offer multiple operating modes, high-speed response times and linear start-up from 0V

Posted : 14 Sep 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand SFL series of programmable electronic DC loads.

Read more

500W low airflow medical configurable power supply series enhanced with additional features

Posted : 29 Jun 2021

TDK Corporation (TSE 6762) announces the introduction of the 500W rated configurable TDK-Lambda brand XMS500A series of AC-DC power supplies

Read more

350W convection cooled medical power supplies have up to 1,000W peak power capability

Posted : 22 Jun 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS350MP series of AC-DC power supplies with medical and industrial safety certifications

Read more

24V input DC-DC step-down (buck) converters deliver 750W in a 1/16th brick footprint

Posted : 14 Apr 2021

TDK Corporation (TSE 6762) announces the introduction of the 750W rated TDK-Lambda i7A series of non-isolated buck DC-DC converters, packaged in the industry-standard 1/16th brick footprint

Read more

8V to 24V output, 300W buck-boost DC-DC converter models optimised for 24V input operation

Posted : 18 Mar 2021

TDK Corporation (TSE 6762) announces the introduction of 20A 300W rated models to the TDK Lambda brand i7C series of non-isolated DC-DC converters

Read more

12V input 1.4 to 3W DC-DC converters provide adjustable outputs up to 2kV and extremely low output noise

Posted : 25 Feb 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda 12V input CHVM series of high voltage non-isolated DC-DC converters

Read more

Open frame buffer modules offer 380ms additional hold-up for 12V, 15V or 24V output power supplies

Posted : 18 Feb 2021

TDK Corporation (TSE 6762) announces the introduction of the open frame ZBM20 buffer modules with the capability to provide 380ms additional hold-up for 12V, 15V and 24V AC-DC power supplies.

Read more

PAGE TOP

PAGE TOP