You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Filters:8

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

GWS series – ErP compliant power supplies from TDK-Lambda

Posted : 31 May 2011

Combine 93% efficiency and ErP compliance with 0.5W no load input power

Read more

New PCB-type AC-DC power supplies from TDK-Lambda have 10 year life

Posted : 22 Mar 2011

Environmentally friendly due to high efficiency and small size

Read more

TDK-Lambda releases new Power Products Catalogue

Posted : 16 Feb 2011

Rapid product selector tables make it easy to use, includes 13 new products

Read more

TDK-Lambda adds new output voltages to EFE300M medical power range

Posted : 07 Dec 2010

Covers all voltages from 12V up to 50V

Read more

100W low profile power supplies

Posted : 25 Nov 2010

Compact with up to 90% efficiency

Read more

100W and 150W PCB power supplies – ZWS-BAF series from TDK-Lambda

Posted : 17 Nov 2010

Small-size and high-efficiency reduce environmental impact

Read more

TDK-Lambda introduces 40-65W AC-DC medical power supplies

Posted : 08 Nov 2010

Suitable for use in medical devices with applied part rating B

Read more

EFE400M digitally controlled medical power supplies from TDK-Lambda

Posted : 01 Nov 2010

Suitable for use in B and BF type medical applications

Read more

TDK-Lambda LS Series single-output, power supplies increase to 200W

Posted : 20 Oct 2010

1U mounting and feature rich combined with high reliability

Read more

TDK-Lambda joins PMBus Alliance

Posted : 18 Oct 2010

New power supplies to implement the PMBus digital interface

Read more

TDK-Lambda launches online Parametric Search Wizard

Posted : 27 Sep 2010

Speeds selection of 1.5W to 100kW AC-DC power supplies and DC-DC converters

Read more

200W module added to the CN-A series from TDK-Lambda

Posted : 27 Sep 2010

Robust, half-brick modules address higher-power railway applications

Read more

TDK-Lambda to deliver on power at electronica 2010

Posted : 20 Sep 2010

Introducing a range of innovative, flexible, reliable and efficient power supply solutions Medical - Industrial - LED Lighting & Signage - Broadcast & Comms - COTS - T&M

Read more

1.6kW high density hot swap front end power supplies

Posted : 15 Sep 2010

Meet Climate Savers Computing efficiency standards Compact, efficient, reliable and robust – up to 8kW in 1U rack

Read more

60W models added to TDK-Lambda’s PXF range

Posted : 09 Sep 2010

Isolated, single output DC-DC Converter in small industry-standard package

Read more

Baseplate-cooled 500W AC-DC power supplies from TDK-Lambda

Posted : 26 Jul 2010

No fans and no noise for rugged, reliable power

Read more

New models extend Genesys™ 3.3kW and 5kW application reach

Posted : 05 Jul 2010

TDK-Lambda flexible programmable power supplies now cover more output voltage ranges

Read more

300W single output power supply from TDK-Lambda

Posted : 03 Jun 2010

Meets a wide range of indoor and outdoor applications, including display and signage

Read more

960W added to TDK-Lambda’s three-phase DIN-Rail power supplies

Posted : 24 May 2010

Bi-phase operation ensures continued function under dropped phase conditions

Read more

TDK-Lambda transforms its website

Posted : 24 May 2010

Directs engineers to comprehensive technical information quickly and effectively

Read more

PAGE TOP

PAGE TOP