You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Filters:4

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

TDK-Lambda introduces next generation digitally controlled medical power supplies – the CFE400M range

Posted : 05 Dec 2011

400W, 94% efficient and Type BF medical rated with 5 year warranty

Read more

DTM-C Range of Medical AC-DC External Power Supplies from TDK-Lambda

Posted : 22 Nov 2011

65W and 110W,  high efficiency , ErP compliant ‘Green’ power

Read more

TDK-Lambda introduces the Z+ Series Programmable DC Power Supplies

Posted : 02 Nov 2011

33% smaller units offer superior flexibility for system designers and come with a 5-year warranty

Read more

MWS65 2 x 4 inch AC-DC power supply from TDK-Lambda

Posted : 22 Sep 2011

Compact, efficient and reliable ‘Green’ power for Medical (type BF) and Industrial applications

Read more

TDK-Lambda adds 24V input DC-DC module to its CN-A family

Posted : 08 Sep 2011

Robust, quarter-brick modules address 100W, 24V railway applications

Read more

GWS series – ErP compliant power supplies from TDK-Lambda

Posted : 31 May 2011

Combine 93% efficiency and ErP compliance with 0.5W no load input power

Read more

New PCB-type AC-DC power supplies from TDK-Lambda have 10 year life

Posted : 22 Mar 2011

Environmentally friendly due to high efficiency and small size

Read more

TDK-Lambda releases new Power Products Catalogue

Posted : 16 Feb 2011

Rapid product selector tables make it easy to use, includes 13 new products

Read more

TDK-Lambda adds new output voltages to EFE300M medical power range

Posted : 07 Dec 2010

Covers all voltages from 12V up to 50V

Read more

100W low profile power supplies

Posted : 25 Nov 2010

Compact with up to 90% efficiency

Read more

100W and 150W PCB power supplies – ZWS-BAF series from TDK-Lambda

Posted : 17 Nov 2010

Small-size and high-efficiency reduce environmental impact

Read more

TDK-Lambda introduces 40-65W AC-DC medical power supplies

Posted : 08 Nov 2010

Suitable for use in medical devices with applied part rating B

Read more

EFE400M digitally controlled medical power supplies from TDK-Lambda

Posted : 01 Nov 2010

Suitable for use in B and BF type medical applications

Read more

TDK-Lambda LS Series single-output, power supplies increase to 200W

Posted : 20 Oct 2010

1U mounting and feature rich combined with high reliability

Read more

TDK-Lambda joins PMBus Alliance

Posted : 18 Oct 2010

New power supplies to implement the PMBus digital interface

Read more

TDK-Lambda launches online Parametric Search Wizard

Posted : 27 Sep 2010

Speeds selection of 1.5W to 100kW AC-DC power supplies and DC-DC converters

Read more

200W module added to the CN-A series from TDK-Lambda

Posted : 27 Sep 2010

Robust, half-brick modules address higher-power railway applications

Read more

TDK-Lambda to deliver on power at electronica 2010

Posted : 20 Sep 2010

Introducing a range of innovative, flexible, reliable and efficient power supply solutions Medical - Industrial - LED Lighting & Signage - Broadcast & Comms - COTS - T&M

Read more

1.6kW high density hot swap front end power supplies

Posted : 15 Sep 2010

Meet Climate Savers Computing efficiency standards Compact, efficient, reliable and robust – up to 8kW in 1U rack

Read more

60W models added to TDK-Lambda’s PXF range

Posted : 09 Sep 2010

Isolated, single output DC-DC Converter in small industry-standard package

Read more

PAGE TOP

PAGE TOP