Sie sind hier  :  home  ››  presse  ››  produkt-news  ››  24V input series expands CN50A...

Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!

24V input series expands CN50A family of 50W DC-DC power modules

veröffentlicht : 29 Apr 2013

TDK Corporation has added a 24Vdc input series to its TDK-Lambda CN-A family of railway DC-DC power modules. A robust, baseplate-cooled, quarter-brick 50W module, the CN50A24 is compliant with all applicable railway standards for both rolling stock and fixed installations, and its high-reliability design affords a long warranty period of 5 years.

As with other modules in the CN-A family, the TDK-Lambda CN50A24 enables customers to design cost-effective EN50155 compliant systems without the risks associated with custom product designs and in a much shorter timescale. A design and manufacture service for customers preferring to buy in complete systems meeting their exact electrical and mechanical requirements is also offered.

All CN50A24 modules have an industry standard quarter-brick pinout, accept a wide (14.4-36Vdc) input voltage, with 40Vdc surge capability for 3s. In addition, the TDK-Lambda CN50A24 DC-DC power modules provide exceptionally high, true useable power from -40 to +100°C, without derating and offer an adjustable output ranging from 5 to 24V.

As standard, all models in the TDK-Lambda CN-A family meet the stringent shock and vibration requirements of EN/IEC61373 Category 1 Class B, as well as the Japanese equivalent standard JIS E 4031. For EN50155 compliance, applicable for end equipment used on rolling stock, a coating option (/CO suffix) is available. Delivered with 5-year warranty, the CN-A is safety-approved to UL/CSA/EN60950-1 and carries the CE mark, according to the LV Directive.

PAGE TOP

PAGE TOP