Alternatively, you can contact us like this:

PX-M Series

Ultracompact medical and industrial DC-DC converters have 5,000Vac isolation and a wide 4:1 input range

GruppenbildPXCPXGPXD2
PXC-M, 3-10W Medical Isolated DC-DC Converters

PXC-M, 3-10W Medical Isolated DC-DC Converters

PXC-M, Medical Certified Low Power DC-DC Converters with wide 4:1 input range

The PXC-M series of medical DC-DC converters feature a wide 4:1 input range in a compact 1.25" x 0.8“ (31.8 x 20.3mm) industry standard package. With 5kV input to output isolation, 2µA touch current and a low off-load power draw, these encapsulated modules are ideal for fixed and portable applications.

  • 3W, 6W, 10W Output power
  • 3.3, 5, 12, 15, 24Vdc
  • Wide 4:1 Input Range
  • Compact 1.25“ x 0.8“ Industry Package
  • Certified to IEC60601-1 and ES60601-1
  • 2 x MOPP Isolation
  • Low No Load Power Consumption
  • 5 Years Warranty
Download the complete range datasheet

Learn more about the PXC-M
PXD-M, 30W Medical and Industrial DC-DC Converters

PXD-M, 30W Medical and Industrial DC-DC Converters

PXD-M, 30W medical and industrial DC-DC Converters with 5kVac reinforced isolation and wide 4:1 input range

The PXD-M series of medical and industrial DC-DC converters feature a wide 4:1 input range in a compact 2" x 1” (50.8 x 25mm) industry standard package. With 5kV input to output isolation, 2.5µa touch current and a low off-load power draw, these encapsulated modules are ideal for fixed and portable applications.

  • 30W Output power
  • 5, 12, 15, 24Vdc
  • Wide 4:1 Input Range
  • Compact 2“ x 1“ Industry Package
  • Certified to IEC60601-1 and IEC62368-1
  • 2 x MOPP Isolation
  • Low No Load Power Consumption
  • 5 Years Warranty
Download the complete range datasheet

Learn more about the PXD-M
PXG-M, 15-20W Medical and Industrial DC-DC Converters

PXG-M, 15-20W Medical and Industrial DC-DC Converters

PXG-M, Medical/Industrial 15W and 20W DC-DC Converters with 5kVac isolation and wide 4:1 input range

The PXG-M series of medical and industrial DC-DC converters feature a wide 4:1 input range in a compact 1.6" x 1” (41 x 25mm) industry standard package. With 5kV input to output isolation, 2.5µa touch current and a low off-load power draw, these encapsulated modules are ideal for fixed and portable applications.

  • 15W, 20W Output Power
  • 5, 12, 15, 24Vdc
  • Wide 4:1 Input Range
  • Compact 1.6” x 1” Industry Package
  • Certified to IEC60601-1 and IEC62368-1
  • 2 x MOPP Isolation
  • Low No Load Power Consumption
  • 5 Years Warranty
Download the complete range datasheet

Learn more about the PXG-M
Looking for something different?

Use our quick product finder to help find the right product for your application.

Quick Product Finder

Contact

How can we help?

Get in touch if you'd like more information about any of our products or services.

Contact Us

PAGE TOP

PAGE TOP