PXD-M
NEW RANGE30W Medical and Industrial DC-DC Converters
Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXD Medical series is housed in the industry standard 2” x 1 package. Featuring an input to output isolation voltage of 5,000Vac and accepting either a 9 to 36Vdc or 18 to 75Vdc input, the PXD Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.
Features
- Wide 4:1 Input Range
- Compact 2” x 1” Industry Package
- Certified to IEC 60601-1 and IEC 62368-1
- 2 x MOPP Isolation
- Low No Load Power Consumption
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
30W medical and industrial DC-DC converters have 5kVac reinforced isolation and wide 4:1 input ranges
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/991904626_295x166.jpg
Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXD Medical series is housed in the industry standard 2” x 1 package. Featuring an input to output isolation voltage of 5,000Vac and accepting either a 9 to 36Vdc or 18 to 75Vdc input, the PXD Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.