Alternatively, you can contact us like this:

La Nouvelle generation est arrivée, et elle est compacte et puissante !

Voici la Genesys+™, la nouvelle generation d’alimentation programmable 5kW

Genesys+™ 5kW

Genesys+™ 5kW

La Genesys+™ 5kW a une densité de puissance améliorée de 33% et est plus légère de 50% que ses plus proches concurrentes.

Product Highlights

  • Highest power density on the market
  • Smallest & lightest product on the market - saves cabinet space & cost
  • Speeds up test times
  • High functionality - suitable for many applications
  • Versatile communication protocols
  • Simplifies control
Product Features

General;
 
  • 1U benchtop and  19Inch standard rack package
  • Constant voltage, constant current and constant power modes
  • Internal resistance programming function
Control Interfaces;
 
  • LAN (LXI 1.5), USB and RS232/485 built in as standard
  • Integrated Anybus CompactCom interface platform
  • Isolated analogue remote control and monitoring
  • Communications compatible with Z+ and Genesys
Programming;
 
  • Arbitrary waveform (up to 100 steps) generation and storage
    (4 storage locations)
  • Fast programming response time with user adjustable voltage and current slew rate
  • Two user programmable output control pins (open drain) to activate external devices
  • Easy auto-configuration for parallel systems up to 20kW
  • Safe or Auto re-start and last settings memory
Environmental;
 
  • Variable speed fan (monitors load and ambient temperature)
  • Efficiency up to 93%         
  • 3 phase 170 to 265Vac, 342 to 460Vac or wide range 342 to 528Vac input options
 Mechanical;
 
  • High contrast, wide viewing angle LCD display with brightness and dimming control
  • Blank front panel option
Key Specifications
 
  • 5kW Output power in 1U
  • Output voltage range: 10V up to 600V
  • Output current range: 8.5A to 500A
  • Input voltage range:
    3 Phase 200: 170V~265Vac
    3 Phase 400: 342V~460Vac
    3 Phase 480: 342V~528Vac 
  • light weight, less than 7kg
  • 19” 1U chassis, Depth: 441.5mm
  • 5 year warranty

Plus d’information

Genesys+™ idéale pour une variété d’applications

  • Test and measurement
  • Component testing and burn-in
  • ATE
  • Automotive
  • Automation
  • laser diodes
  • Battery simulation
  • Renewable energy

Demander un essai

Contact

How can we help?

Get in touch if you'd like more information about any of our products or services.

Contact Us

PAGE TOP

PAGE TOP