Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Programmable Power Supplies

GENESYS+™

NEW MODEL1kW, 1.7kW, 2.7kW, 3.4kW and 5kW in 1U
GENESYS+™

The new, five year warranty, GENESYS+™ 1U programmable power supply series is available in 1kW, 1.7kW, 2.7kW, 3.4kW and 5kW 19" rack models and can deliver power ratings up to 5200W, with the highest power density and lightest weight (< 5kg for the 1.7kW, <7.5kg for the 5kW) available in a 1U rack size.
It offers voltages of up to 600V and output current up to 500A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.

Multiple remote programming methods are available including LAN, USB, RS232 / RS485 and isolated analogue interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT and more.
A unique, easy auto configuring master / slave paralleling system enables scalable power systems up to 30kW to be configured.

1kW and 1.7kW models accept single phase input 85-265Vac.

2.7kW and 3.4kW models can be specified with single phase 170-265Vac input or three-phase 170-265Vac, 342-460Vac or 342-528Vac input.

5kW models can be ordered to accept three-phase 170-265Vac, 342-460Vac or 342-528Vac input.

Handling and Servicing Safety - Related Product Bulletin

Features

  • Highest Power Density Available - 5kW in 1U
  • Arbitrary Waveform Generation and Storage
  • Programmable Slew Rate Control 
  • Constant Voltage, Constant Current and Constant Power Limit Operation 
  • Internal Resistance Programming 
  • Built-In LAN, USB, RS-232/RS-485 and Isolated Analogue Interfaces 
  • Optional EtherCAT, Modbus-TCP and IEEE488 Interfaces 
  • Blank Front Panel Option 
  • Scalable Power Systems up to 30kW 
  • 5 Year Warranty
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
G10-100 1000 10V / 100A
1U Rack New product View PDF datasheet
G10-170 1700 10V / 170A
1U Rack Current product View PDF datasheet
G10-265 2650 10V / 265A
1U Rack Current product View PDF datasheet
G10-340 3400 10V / 340A
1U Rack Current product View PDF datasheet
G10-500 5000 10V / 500A
1U Rack Current product View PDF datasheet
G20-50 1000 20V / 50A
1U Rack New product View PDF datasheet
G20-85 1700 20V / 85A
1U Rack Current product View PDF datasheet
G20-135 2700 20V / 135A
1U Rack Current product View PDF datasheet
G20-170 3400 20V / 170A
1U Rack Current product View PDF datasheet
G20-250 5000 20V / 250A
1U Rack Current product View PDF datasheet
G30-34 1020 30V / 34A
1U Rack New product View PDF datasheet
G30-56 1680 30V / 56A
1U Rack Current product View PDF datasheet
G30-90 2700 30V / 90A
1U Rack Current product View PDF datasheet
G30-112 3360 30V / 112A
1U Rack Current product View PDF datasheet
G30-170 5100 30V / 170A
1U Rack Current product View PDF datasheet
G40-25 1000 40V / 25A
1U Rack New product View PDF datasheet
G40-42 1680 40V / 42A
1U Rack Current product View PDF datasheet
G40-68 2720 40V / 68A
1U Rack Current product View PDF datasheet
G40-85 3400 40V / 85A
1U Rack Current product View PDF datasheet
G40-125 5000 40V / 125A
1U Rack Current product View PDF datasheet
G50-100 5000 50V / 100A
1U Rack New product View PDF datasheet
G60-17 1020 60V / 17A
1U Rack New product View PDF datasheet
G60-28 1680 60V / 28A
1U Rack Current product View PDF datasheet
G60-45 2700 60V / 45A
1U Rack Current product View PDF datasheet
G60-56 3360 60V / 56A
1U Rack Current product View PDF datasheet
G60-85 5100 60V / 85A
1U Rack Current product View PDF datasheet
G80-12.5 1000 80V / 12.5A
1U Rack New product View PDF datasheet
G80-21 1680 80V / 21A
1U Rack Current product View PDF datasheet
G80-34 2720 80V / 34A
1U Rack Current product View PDF datasheet
G80-42 3360 80V / 42A
1U Rack Current product View PDF datasheet
G80-65 5200 80V / 65A
1U Rack Current product View PDF datasheet
G100-10 1000 100V / 10A
1U Rack New product View PDF datasheet
G100-17 1700 100V / 17A
1U Rack Current product View PDF datasheet
G100-27 2700 100V / 27A
1U Rack Current product View PDF datasheet
G100-34 3400 100V / 34A
1U Rack Current product View PDF datasheet
G100-50 5000 100V / 50A
1U Rack Current product View PDF datasheet
G150-7 1050 150V / 7A
1U Rack New product View PDF datasheet
G150-11.2 1680 150V / 11.2A
1U Rack Current product View PDF datasheet
G150-18 2700 150V / 18A
1U Rack Current product View PDF datasheet
G150-22.5 3375 150V / 22.5A
1U Rack Current product View PDF datasheet
G150-34 5100 150V / 34A
1U Rack Current product View PDF datasheet
G200-25 5000 200V / 25A
1U Rack Current product View PDF datasheet
G300-3.5 1050 300V / 3.5A
1U Rack New product View PDF datasheet
G300-5.6 1680 300V / 5.6A
1U Rack Current product View PDF datasheet
G300-9 2700 300V / 9A
1U Rack Current product View PDF datasheet
G300-11.5 3450 300V / 11.5A
1U Rack Current product View PDF datasheet
G300-17 5100 300V / 17A
1U Rack Current product View PDF datasheet
G400-13 5200 400V / 13A
1U Rack New product View PDF datasheet
G500-10 5000 500V / 10A
1U Rack New product View PDF datasheet
G600-1.7 1020 600V / 1.7A
1U Rack New product View PDF datasheet
G600-2.8 1680 600V / 2.8A
1U Rack Current product View PDF datasheet
G600-4.5 2700 600V / 4.5A
1U Rack Current product View PDF datasheet
G600-5.6 3360 600V / 5.6A
1U Rack Current product View PDF datasheet
G600-8.5 5100 600V / 8.5A
1U Rack Current product View PDF datasheet
Key : New product Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

50V, 400V and 500V output programmable power supplies address EV and hydrogen production applications
Read the article

1kW programmable DC power supplies available in 1U high full or half rack sizes
Read the article

Programmable power supply series granted patent for scalable parallel connection
Read the article

200Vdc 5kW, 10kW and 15kW models augment programmable DC power supply series
Read the article

EtherCAT interface option added to programmable DC power supply series
Read the article

ModBUS-TCP interface option added to programmable DC power supply series
Read the article

1U GENESYS+™ programmable DC power supply series extended with 2.7kW and 3.4kW models
Read the article

1U programmable DC power supply series extended with 1,700W rated models
Read the article

5kW 1U programmable DC power supply series extended with five new output configurations
Read the article

New generation 1U programmable DC power supply series delivers 5kW output
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

The new, five year warranty, GENESYS+™ 1U programmable power supply series is available in 1kW, 1.7kW, 2.7kW, 3.4kW and 5kW 19" rack models and can deliver power ratings up to 5200W, with the highest power density and lightest weight (< 5kg for the 1.7kW, <7.5kg for the 5kW) available in a 1U rack size.
It offers voltages of up to 600V and output current up to 500A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.

Multiple remote programming methods are available including LAN, USB, RS232 / RS485 and isolated analogue interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT and more.
A unique, easy auto configuring master / slave paralleling system enables scalable power systems up to 30kW to be configured.

1kW and 1.7kW models accept single phase input 85-265Vac.

2.7kW and 3.4kW models can be specified with single phase 170-265Vac input or three-phase 170-265Vac, 342-460Vac or 342-528Vac input.

5kW models can be ordered to accept three-phase 170-265Vac, 342-460Vac or 342-528Vac input.

Handling and Servicing Safety - Related Product Bulletin

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP