XMS500
500W, Configurable, Class I or II AC-DC power supply
The 500W, single output XMS500 is available in either class I or class II configurations. Both versions achieve class B EMC performance (both conducted and radiated) to EN55011 and EN55032. The whole range is certified for medical equipment with BF ready medical isolation (1 x MOPP input / ground, 2 x MOPP input / output and 1 x MOPP output / gnd). Other features include a selectable fan supply, various case options, remote on/off and dual or single fusing.
Features
- BF ready medical isolation (MOPP)
- Class I / II with level B EMC
- 1U profile
- Low airflow requirement
- 5 Year Warranty
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Configurable Class I and II medical 500W power supplies have low airflow requirement and meet curve B EMI
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/672271822_640.jpg
The 500W, single output XMS500 is available in either class I or class II configurations. Both versions achieve class B EMC performance (both conducted and radiated) to EN55011 and EN55032. The whole range is certified for medical equipment with BF ready medical isolation (1 x MOPP input / ground, 2 x MOPP input / output and 1 x MOPP output / gnd). Other features include a selectable fan supply, various case options, remote on/off and dual or single fusing.