CUS150M
2 x 4” 150W AC-DC Power Supplies
CUS150M is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available and is available in five mechanical formats: Open pcb, pcb with baseplate, U channel, U channel with cover and U channel with cover and integral top mounted cooling fan.
Open pcb versions provide 150W output power with forced air cooling of 1m/s, and 120W at 40 deg C ambient with convection cooling.
U channel and baseplate versions provide 150W at up to 50 deg C ambient without any forced air cooling when mounted to a chassis.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
CUS150M is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5 W.
Features
- Compact 2x4 inch Footprint
- Medical Approval with 2 x MoPP Isolation
- Suitable for Class I and Class II (no earth) Installations
- 150W Convection Cooled Rating (for U channel)
- Class B Conducted and Radiated EMI
- Options for U channel, Cover and Top Fan
- Operation up to 85°C
Product Range Information
Hide details
Show details
Related Information
- CUS350M
Single Output Medical & ITE Power Supplies
View URL
- CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
View URL
- CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
View URL
- CUS100ME
2 x 4” 100W AC-DC Power Supplies
View URL
- CUS150M Product Preview
Download PDF
- Product Image
Download JPG
- CU Series Brochure
Download PDF
- TDK-Lambda Global RoHS Declaration
Download PDF
- What is the difference between power supply operating efficiency and average efficiency
Download PDF
- Safety Certification
View URL
In the TDK-Lambda Newsroom
Fan-less class I or II medical and industrial power supplies operate in temperatures up to 80°C
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/672505645_640.jpg
https://i.vimeocdn.com/video/691610746_640.jpg
https://i.vimeocdn.com/video/691612231_640.jpg
https://i.vimeocdn.com/video/691612821_640.jpg
https://i.vimeocdn.com/video/691613247_640.jpg
https://i.vimeocdn.com/video/691613840_640.jpg
https://i.vimeocdn.com/video/909663907_295x166.jpg
CUS150M is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available and is available in five mechanical formats: Open pcb, pcb with baseplate, U channel, U channel with cover and U channel with cover and integral top mounted cooling fan.
Open pcb versions provide 150W output power with forced air cooling of 1m/s, and 120W at 40 deg C ambient with convection cooling.
U channel and baseplate versions provide 150W at up to 50 deg C ambient without any forced air cooling when mounted to a chassis.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
CUS150M is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5 W.