Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

CSS65

40-150W medical AC-DC power supplies
Please note: This product has been discontinued. We recommend the following instead: CSS  

The CSS series of medically certified AC-DC power supplies are available in either the industry standard 2"" x 4"" (40-60W) or 3"" x 5"" (150W) footprints and have output voltages ranging from 5 to 48V. The CSS65 has remote sense to compensate for output cable voltage drops and the CSS150 has remote on/off and an off-load power draw of <0.5W.

Features

  • Wide Range AC Input
  • Low profile, Industry Standard Footprint
  • Global Safety Agency Compliance

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CSS65-5 40 5V / 8A
Open Frame Discontinued product View PDF datasheet
CSS65-12 60 12V / 5A
Open Frame Discontinued product View PDF datasheet
CSS65-15 60 15V / 4A
Open Frame Discontinued product View PDF datasheet
CSS65-19 65 19V / 3.43A
Open Frame Discontinued product View PDF datasheet
CSS65-24 65 24V / 2.71A
Open Frame Discontinued product View PDF datasheet
CSS65-36 65 36V / 1.81A
Open Frame Discontinued product View PDF datasheet
CSS65-48 65 48V / 1.36A
Open Frame Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

  • Noise filter cross reference list
    Download PDF

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The CSS series of medically certified AC-DC power supplies are available in either the industry standard 2"" x 4"" (40-60W) or 3"" x 5"" (150W) footprints and have output voltages ranging from 5 to 48V. The CSS65 has remote sense to compensate for output cable voltage drops and the CSS150 has remote on/off and an off-load power draw of <0.5W.

Further Resources

PAGE TOP