KMS-A
15-60W Medical AC-DC PCB Mount Power Supplies
Designed for medical and industrial applications that require robust, encapsulated, lightweight and compact power supplies, these sealed KMSA supplies resist dust, and humidity. The series is available in 15W, 30W and 60W power levels, with single output models covering the most common voltage combinations. The Class II double insulated construction allows the product to be operated without an earth ground connection
Features
- Medical certifications at 5000m
- I/O isolation 4KVAC, 2 x MoPP
- Low off-load power draw
- Class II (no ground needed)
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Encapsulated Medical Power Supplies Have Class II Input
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/661497546_640.jpg
https://i.vimeocdn.com/video/663998780_640.jpg
https://i.vimeocdn.com/video/583304222_640.jpg
Designed for medical and industrial applications that require robust, encapsulated, lightweight and compact power supplies, these sealed KMSA supplies resist dust, and humidity. The series is available in 15W, 30W and 60W power levels, with single output models covering the most common voltage combinations. The Class II double insulated construction allows the product to be operated without an earth ground connection