Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

GWS (Legacy)

250W & 500W ErP Compliant Power Supplies
Please note: This product has been discontinued. We recommend the following instead: GWS (Legacy)  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Standby Power Draw¬†less than¬†0.5 Watt
  • Average Active Efficiency @ 230V: 92.7%
  • ErP Compliant
  • 41 mm height (1U compatible)
  • Convection cooled
  • 5V / 300mA Aux Supply
  • Output Remote Programming
  • Down to 25% Load: Class C Harmonics (IEC 61000-3-2)
  • Allows Use in Lighting

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
GWS500-5 400 5V / 80A
Enclosed Discontinued product View PDF datasheet
GWS500-7.5 504 7.5V / 67.2A
Enclosed Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP