Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

i6A

250W, 9-40V and 9-53V Input Non-isolated DC-DC Converter
i6A

Ideal for creating additional high current output voltages from a single output 12V, 24V or 48V AC-DC power supply, the highly efficient I6A series of step-down converters include the basic I6A supplying up to 14A, the wide input range i6A4W supplying up to 20A, and the i6AN allowing the creation of negative voltages delivering currents up to 8A.With an efficiency of up to 98%, these 1/16th DIP and SIP format non isolated converters offer a cost effective solution with an adjustable output range of 3.3V to 24V (I6A), 3.3V to 15V or 3.3 to 40V (I6A-4W) and -3.3V to -30V (I6A-N).

The I6A series are suitable for use in medical, communications, industrial, test and measurement, broadcast and portable equipment.

Features

  • Step-down (Buck) Non-isolated POL Converter
  • 250W in a DIP 1/16th Brick or SIP Package 
  • Wide 9 to 40Vdc and 9 to 53Vdc Input
  • Very high Efficiency up to 98%
  • Wide Output Adjustment 3.3 to 40V
  • Minimal External Components Needed

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status Stock Level View PDF datasheet
i6A24008A033V-N01-R 75 -3.3V - -30V / 8A Open Frame pcb mount Current product Check stock View PDF datasheet
i6A4W010A033V-001-R 250 3.3V - 40V / 10A Open Frame pcb mount Current product Check stock View PDF datasheet
i6A4W010A033V-0S1-R 250 3.3V - 40V / 10A Open Frame pcb mount Current product Check stock View PDF datasheet
i6A24014A033V-001-R 250 3.3V - 24V / 14A Open Frame pcb mount Current product Check stock View PDF datasheet
i6A4W020A033V-001-R 250 3.3V - 15V / 20A Open Frame pcb mount Current product Check stock View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

SIP format non-isolated 250W DC-DC converter saves 60% PCB board area
Read the article

Wide range non-isolated DC-DC converter series extended with new models
Read the article

250W DC-DC converters have a wide 3.3V to 24V output adjustment range
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Ideal for creating additional high current output voltages from a single output 12V, 24V or 48V AC-DC power supply, the highly efficient I6A series of step-down converters include the basic I6A supplying up to 14A, the wide input range i6A4W supplying up to 20A, and the i6AN allowing the creation of negative voltages delivering currents up to 8A.With an efficiency of up to 98%, these 1/16th DIP and SIP format non isolated converters offer a cost effective solution with an adjustable output range of 3.3V to 24V (I6A), 3.3V to 15V or 3.3 to 40V (I6A-4W) and -3.3V to -30V (I6A-N).

The I6A series are suitable for use in medical, communications, industrial, test and measurement, broadcast and portable equipment.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP