CPFE1000FI
720-1000W Conduction Cooled Power Supplies
The baseplate cooled CPFE1000FI applications include harsh environments where cooling fans are not permitted. They are ideal for users who require a fully compliant power supply, but do not have the time or resources to develop a custom power-module based solution. Three compact package types are available – a low profile U-channel with or without a cover and as an open-frame PCB assembly. A standard I2C interface allows engineers to interrogate and monitor the product in remote applications.
Features
- Smaller size than CPFE1000F
- Baseplate cooled, no fan required
- Protective coating option
- I2C Interface
- High Efficiency
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Compact, conduction cooled power supplies are rated at 1000W
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/545398902_640.jpg
https://i.vimeocdn.com/video/568207212_640.jpg
https://i.vimeocdn.com/video/568206423_640.jpg
https://i.vimeocdn.com/video/568205659_640.jpg
https://i.vimeocdn.com/video/568200678_640.jpg
The baseplate cooled CPFE1000FI applications include harsh environments where cooling fans are not permitted. They are ideal for users who require a fully compliant power supply, but do not have the time or resources to develop a custom power-module based solution. Three compact package types are available – a low profile U-channel with or without a cover and as an open-frame PCB assembly. A standard I2C interface allows engineers to interrogate and monitor the product in remote applications.