CCG
15 - 30W DC-DC Converters
Packaged in the industry standard 1 x 1 inch footprint, the 15 - 30W CCG series can operate over a wide 9 to 36V or 18 to 76Vdc input range. The units are enclosed in a metal case with 6-sided shielding for lower noise and encapsulated for rugged shock and vibration performance.
Available with output voltages of 3.3, 5, 12, +/-12, 15, +/-15Vdc, 24 or 30V, these high efficiency converters (up to 91%) will operate in ambient temperatures of -40°C to +85°C.
Features
- Industry Standard 1” x 1” Footprint
- Wide Range DC Input 9 - 36 or 18 - 76V
- High Efficiency - Up to 92%
- Adjustable output (single output only)
- Remote on/off
- Six Sided Shielding
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Wide range input 1” x 1” 15W and 30W dual output DC-DC converters have six-sided shielding
Read the article
15W 1x1 inch DC-DC converters have six-sided shielding
Read the article
Wide range input DC-DC converters deliver 30W in a 1 x 1 inch footprint
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/620959827_640.jpg
Packaged in the industry standard 1 x 1 inch footprint, the 15 - 30W CCG series can operate over a wide 9 to 36V or 18 to 76Vdc input range. The units are enclosed in a metal case with 6-sided shielding for lower noise and encapsulated for rugged shock and vibration performance.
Available with output voltages of 3.3, 5, 12, +/-12, 15, +/-15Vdc, 24 or 30V, these high efficiency converters (up to 91%) will operate in ambient temperatures of -40°C to +85°C.