Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iEH

300-317W Eighth Brick Converter

TDK-Lambda's iEH series of 300W industry standard eighth brick DC-DC converters are available with a 12V output, an input from 36 to 75V and are ideal for intermediate bus architectures. The use of digital adaptive control enables fast transient response and greater stability with a wide range of output capacitance and true useable power in low airflow conditions.

Features

  • 300W in Eighth Brick package
  • Digital adaptative control
  • Up to 95.5% efficiency
  • Constant switching frequency
  • Baseplate cooling

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iEH4N033A096V-1D9-R 317 9.6V / 33A
Eighth Brick Current product View PDF datasheet
iEH4N030A102V-1D9-R 306 10.2V / 30A
Eighth Brick Current product View PDF datasheet
iEH48028A108V-109-R 302 10.8V / 28A
Eighth Brick Current product View PDF datasheet
iEH48025A120V-109-R 300 12V / 25A
Eighth Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Digitally controlled 300W eighth bricks offer improved dynamic response
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

TDK-Lambda's iEH series of 300W industry standard eighth brick DC-DC converters are available with a 12V output, an input from 36 to 75V and are ideal for intermediate bus architectures. The use of digital adaptive control enables fast transient response and greater stability with a wide range of output capacitance and true useable power in low airflow conditions.

Further Resources

PAGE TOP