DT
150W AC-DC External Power Supplies
The DT external power supplies are housed in a rugged plastic case and are rated from 140 to 150W with output voltages from 12V to 48V. DT-D models have an average efficiency of 89% and meet DoE level VI
Features
- DoE, CEC and EISA Compliant
- Wide Range AC Input
- Energy efficiency level V & VI models
Product Range Information
Hide details
Show details
Related Information
- DTM
40W to 300W Medical AC-DC External Power Supplies
View URL
- DTM (Legacy)
40W to 300W Medical AC-DC External Power Supplies
View URL
- Product Image
Download JPG
- Safety Certification
View URL
In the TDK-Lambda Newsroom
TDK-Lambda’s 150W external power supplies meet latest Energy Efficiency Standards
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Show Content
The DT external power supplies are housed in a rugged plastic case and are rated from 140 to 150W with output voltages from 12V to 48V. DT-D models have an average efficiency of 89% and meet DoE level VI