Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

MWS65

2 x 4” AC-DC Medical Power Supplies 55- 67W
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • BF Medical Rated
  • Very Low 1" profile
  • Industry Standard Footprint
  • Up to 89% Efficient
  • <0.3W Off-load Power Draw
  • •IEC/EN/UL60601 & 60950 Approvals
Not recommended for new designs, suggested alternatives CSS65 and ZMS100

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
MWS65-5 55 5V / 11A
Open Frame Discontinued product View PDF datasheet
MWS65-12 60 12V / 5A
Open Frame Discontinued product View PDF datasheet
MWS65-15 66 15V / 4.5A
Open Frame Discontinued product View PDF datasheet
MWS65-24 67.2 24V / 2.8A
Open Frame Discontinued product View PDF datasheet
MWS65-48 67.2 48V / 1.4A
Open Frame Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda shows next-generation medical power at Southern Electronics 2012
Read the article

MWS65 2 x 4 inch AC-DC power supply from TDK-Lambda
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP