Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

SWT

AC-DC Power supply
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Universal input
  • 85-265 VAC
  • EMI:conforms to EN 55022 class B (conducted)
  • Fully regulated outputs
  • Compact
  • Pluggable connector
  • Guarantee 1 year
NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
SWT 30 5FF 32.5 5V / 2A
15V / 1.2A
-15V / 0.3A
Open Frame pcb Discontinued product
SWT 40 5FF 42 5V / 3A
15V / 1.5A
-15V / 0.3A
Open Frame pcb Discontinued product
SWT 100 5FF 100 5V / 8A
15V / 3.2A
-15V / 0.8A
Open Frame pcb Discontinued product
SWT 40 522 42.6 5V / 3A
12V / 2A
-12V / 0.3A
Open Frame pcb Discontinued product
SWT 30 522 31.6 5V / 2A
12V / 1.5A
-12V / 0.3A
Open Frame pcb Discontinued product
SWT 65 522 66 5V / 6A
12V / 2A
-12V / 0.5A
Open Frame pcb Discontinued product
SWT 100 522 97.6 5V / 8A
12V / 4A
-12V / 0.8A
Open Frame pcb Discontinued product
SWT 30 525 29.5 5V / 2A
12V / 1.5A
-5V / 0.3A
Open Frame pcb Discontinued product
SWT 40 525 40.5 5V / 3A
12V / 2A
-5V / 0.3A
Open Frame pcb Discontinued product
SWT 65 525 62.5 5V / 6A
12V / 2.5A
-5V / 0.5A
Open Frame pcb Discontinued product
SWT 100 525 92 5V / 8A
12V / 4A
-5V / 0.8A
Open Frame pcb Discontinued product
SWT 65 5FF 61 5V / 6A
15V / 2A
2V / 0.5A
Open Frame pcb Discontinued product
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP