Programmable Power Supplies
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
The Genesys™ 1U series can supply power ratings up to 2400W, the highest power density available in a 1U rack size. It offers voltages of up to 600V and currents of up to 300A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts either a single-phase 230Vac or 3-phase 208Vac input. The product is backed with a five year warranty.
Features
- Highest Power Density Available - 2.4kW in 1U
- Wide Range Input
- Active PFC
- Output Voltage up to 600V
- Built in RS232/RS-485 Interface Standard
- Last Setting Memory
Product Range Information
Hide details
Show details
Related Information
- Genesys™ 1U Half rack
750W 1U Half Rack Mount power supply
View URL
- Genesys™ 2U
3.3kW and 5kW Rack Mount power supply
View URL
- Genesys™ 3U
10kW and 15kW Rack Mount power supply
View URL
- Product Image
Download JPG
- Safety Certification
View URL
- Genesys series benefits from tighter specifications
View URL
In the TDK-Lambda Newsroom
Deploying constant current power supplies for Active Corrosion Control
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
The Genesys™ 1U series can supply power ratings up to 2400W, the highest power density available in a 1U rack size. It offers voltages of up to 600V and currents of up to 300A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts either a single-phase 230Vac or 3-phase 208Vac input. The product is backed with a five year warranty.