Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iAA

15A POL DC-DC converters
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
iAA

The iAA series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 33 x 13.5mm, the product will deliver up to 15A from either a 3.3V or 5V nominal input. The efficiency at full load is 94.5%.

Features

  • Standard Industry Footprint (DOSA)
  • 3.0-5.5V and 6.0-14.0V Input
  • 0.8-5.0V Nominal Outputs
  • Surface Mount
  • Low 8.5mm Profile
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iAA05015A008V-001-R 11.25 0.75V - 3.63V / 15A Open Frame DOSA smt Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

The iAA series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 33 x 13.5mm, the product will deliver up to 15A from either a 3.3V or 5V nominal input. The efficiency at full load is 94.5%.

Further Resources

PAGE TOP