Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

Vega DC

450W DC-DC converter
Vega DC

TDK-Lambda's Vega series of DC input 450W modular supplies are fully configurable and can provide between one and ten adjustable outputs. Up to 5 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 62V and output currents of up to 114 amps. No minimum loads are required and inhibit, input fail, current-share and DC-good signals are available as options. The units are certified to IEC 60950-1 with variety of cooling and case style options.

Features

  • Industry Leading Flexibility
  • Up to 11 outputs
  • Voltages up to 62V, Current up to 114 Amps
  • Screw, Fast-on or IEC connection
  • Worldwide approvals & CB report
  • Medical Approval Option
  • 3 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
K00018 450 24V / 6A
5V / 60A
12V / 12A
12V / 12A
Enclosed Current product View PDF datasheet
K00022 0 12V / 10A
12V / 6A
5V / 60A
Enclosed Current product View PDF datasheet
K90006 450 12V / 18A
12V / 40A
5V / 66A
Enclosed Current product View PDF datasheet
K00020 0 5V / 95A
Enclosed Current product View PDF datasheet
K00021 0 12V / 40A
Enclosed Current product View PDF datasheet
K00019 0 24V / 25A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

TDK-Lambda's Vega series of DC input 450W modular supplies are fully configurable and can provide between one and ten adjustable outputs. Up to 5 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 62V and output currents of up to 114 amps. No minimum loads are required and inhibit, input fail, current-share and DC-good signals are available as options. The units are certified to IEC 60950-1 with variety of cooling and case style options.

Further Resources

PAGE TOP