Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
 
                Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.
The full brick PF1500B-360 modules are rated at 1512W for an input of 170 to 265V and 1008W from 85 to 265V. They have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC. The modules are conduction cooled using the PF-B baseplate.
For higher power loads, the units can be connected in parallel.
 
        To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample | 
|---|---|---|---|---|---|---|---|
| PF1500B-360 | 1.512kW | 360Vdc / 4.2Adc | Full Brick |  | Check stock |   | 
| Part number | |
|---|---|
| PF1500B-360 | |
| Power | 1.512kW | 
| Output info | 360Vdc / 4.2Adc | 
| Construction | Full Brick | 
| Status |   | 
| Stock Level | Check stock | 
| View PDF datasheet |   | 
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
 
                    Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures 
Read the article