Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

LZSA

500W - 1500W Single Output Industrial Power Supplies

The LZSA series offers a unique feature set and safety-agency certifications not commonly found in standard off-the-shelf supplies. A wide operating temperature range, compliance with MIL-STD-810E standards for shock and vibration, and the ability to operate in explosive gas atmospheres make the LZSA power supplies ideal for use in a variety of applications. They also comply with the tough ring wave lightning surge test per IEEE C62.41.

Features

  • 5 Year Warranty
  • -40°C to +71°C Operation
  • MIL-STD-810E Vibration/Shock
  • Input Transient Protected
  • UL508, SEMIF47, Factory Mutual (Class 1, Division 2)

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
LZSA1000-2 1008 12V / 84A
Enclosed Current product View PDF datasheet
LZSA500-3 504 24V / 21A
Enclosed Current product View PDF datasheet
LZSA1000-3 1008 24V / 42A
Enclosed Current product View PDF datasheet
LZSA1500-3 1512 24V / 63A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The LZSA series offers a unique feature set and safety-agency certifications not commonly found in standard off-the-shelf supplies. A wide operating temperature range, compliance with MIL-STD-810E standards for shock and vibration, and the ability to operate in explosive gas atmospheres make the LZSA power supplies ideal for use in a variety of applications. They also comply with the tough ring wave lightning surge test per IEEE C62.41.

Further Resources

PAGE TOP