Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

HWS-P

300W & 600W Peak power industrial power supplies
HWS-P

Backed by the same limited lifetime warranty as the HWS series, the HWS300P and HWS600P models offer a 300% peak power rating for 5 seconds. The HWS-P series deliver average power levels of 300 and 600W and are available with 24V, 36V and 48V output voltages.

Features

  • Limited Lifetime Warranty
  • 300% Peak Power Capability (5 sec)
  • 24, 36 & 48V Outputs
  • 1008W peak output power HWS300P
  • 1992W peak output power HWS600P
  • Small Size
  • Universal Input (85 - 265VAC)
  • High Efficiency


 

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS300P-24 300 24V / 12.5A
Enclosed Current product View PDF datasheet
HWS600P-24 600 24V / 25A
Enclosed Current product View PDF datasheet
HWS300P-36 302.4 36V / 8.4A
Enclosed Current product View PDF datasheet
HWS600P-36 601.2 36V / 16.7A
Enclosed Current product View PDF datasheet
HWS300P-48 302.4 48V / 6.3A
Enclosed Current product View PDF datasheet
HWS600P-48 600 48V / 12.5A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

LAMBDA ADDS 300W AND 600W VERSIONS TO ITS HWS FAMILY WITH 300% PEAK POWER CAPABILITY
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Backed by the same limited lifetime warranty as the HWS series, the HWS300P and HWS600P models offer a 300% peak power rating for 5 seconds. The HWS-P series deliver average power levels of 300 and 600W and are available with 24V, 36V and 48V output voltages.

Further Resources

PAGE TOP