Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

ALC/ALV

12W - 100W IP66-rated LED power supplies
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.
ALC/ALV

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Small Size
  • Light Weight
  • Double Insulated Input & Output Wires
  • 115VAC, 230VAC & 277VAC (AL60-100) nominal input
  • Constant Current and Constant Voltage Models
  • IP66 Splash Proof Plastic Case
  • Conservative Component Ratings for Long Life
  • Excellent MTBF & E-CapLife Time Values
  • 3 Year Warranty
NOT RECOMMENDED FOR NEW DESIGNS

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ALV12-12-1R0 12 12V / 1A
Enclosed Discontinued product View PDF datasheet
ALV60-12-5R0 60 12V / 5A
Enclosed Discontinued product View PDF datasheet
ALV80-12-6R5 78 12V / 6.5A
Enclosed Discontinued product View PDF datasheet
ALV12-15-R80 12 15V / 0.8A
Enclosed Discontinued product View PDF datasheet
ALC12-18-R70 12.6 18V / 0.7A
Enclosed Discontinued product View PDF datasheet
ALV12-24-R50 12 24V / 0.5A
Enclosed Discontinued product View PDF datasheet
ALV60-24-2R5 60 24V / 2.5A
Enclosed Discontinued product View PDF datasheet
ALV100-24-3R8 91.2 24V / 3.8A
Enclosed Discontinued product View PDF datasheet
ALC12-36-R35 12.6 36V / 0.35A
Enclosed Discontinued product View PDF datasheet
ALV60-36-1R7 61 36V / 1.7A
Enclosed Discontinued product View PDF datasheet
ALV100-36-2R5 90 36V / 2.5A
Enclosed Discontinued product View PDF datasheet
ALC60-42-1R4 58.8 42V / 1.4A
Enclosed Discontinued product View PDF datasheet
ALC60-48-1R05 50.4 48V / 1.05A
Enclosed Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

IP66-rated LED AC-DC power supplies from TDK-Lambda – AL range
Read the article

12W IP66-rated LED power supplies from TDK-Lambda
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP