Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

2U Rack

2U Front End Power supply
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
2U Rack

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Single / Dual AC supply
  • N+1 redundant operation
  • 1 to 3 Pluggable power shuttles
  • Voltages from 5 to 48V
  • Current up to 160 Amps
NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
2U2-48P 1653 48V / 26A
5V / 81A
2U Rack Not recommended for new designs
2U3-48P 2283 48V / 39A
5V / 81A
2U Rack Not recommended for new designs
2U2-5P 1422 5V / 162A
12V / 51A
2U Rack Not recommended for new designs
2U3-5P 1215 5V / 243A
5V / 60A
2U Rack Not recommended for new designs
2U1-5N 405 5V / 81A
2U Rack Not recommended for new designs
2U2-5N 405 5V / 81A
2U Rack Not recommended for new designs
2U3-5N 810 5V / 81A
5V / 81A
2U Rack Not recommended for new designs
2U3-12P 2436 12V / 153A
24V / 25A
2U Rack Not recommended for new designs
2U1-12N 612 12V / 51A
2U Rack Not recommended for new designs
2U2-12N 1224 12V / 51A
12V / 51A
2U Rack Not recommended for new designs
2U3-12N 1224 12V / 51A
12V / 51A
2U Rack Not recommended for new designs
2U2-12P 1224 12V / 102A
2U Rack Not recommended for new designs
2U2-24P 1830 24V / 50A
28V / 22.5A
2U Rack Not recommended for new designs
2U3-24P 2430 24V / 75A
28V / 22.5A
2U Rack Not recommended for new designs
2U1-24N 600 24V / 25A
2U Rack Not recommended for new designs
2U2-24N 1200 24V / 25A
24V / 25A
2U Rack Not recommended for new designs
2U3-24N 1200 24V / 25A
24V / 25A
2U Rack Not recommended for new designs
2U2-28P 1884 28V / 45A
48V / 13A
2U Rack Not recommended for new designs
2U3-28P 2794 28V / 77.5A
48V / 13A
2U Rack Not recommended for new designs
2U1-28N 630 28V / 22.5A
2U Rack Not recommended for new designs
2U2-28N 630 28V / 22.5A
2U Rack Not recommended for new designs
2U3-28N 1260 28V / 22.5A
28V / 22.5A
2U Rack Not recommended for new designs
2U1-48N 624 48V / 13A
2U Rack Not recommended for new designs
2U2-48N 624 48V / 13A
2U Rack Not recommended for new designs
2U3-48N 1248 48V / 13A
48V / 13A
2U Rack Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP