Programmable Power Supplies
GENESYS+™ 1U Half rack
NEW MODEL1kW and 1.5kW 1U Half Rack Mount power supply
The new, five year warranty, GENESYS+ GH1kW and GH1.5kW half rack, 1U programmable power supply series can deliver power ratings up to 1500W, with the highest power density and lightest weight (< 3.5kg ) available in a half rack size.
It offers voltages of up to 600V and output current up to 150A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.
Multiple remote programming methods are available including LAN, USB ,RS232 / RS485 and isolated analogue interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT and more.
A unique, easy auto configuring master / slave paralleling system enables scalable power systems to be configured.
The GH models accept single phase input 85-265Vac.
Features
- Arbitrary Waveform Generation and Storage
- Programmable Slew Rate Control
- Constant Voltage, Constant Current and Constant Power Limit Operation
- Internal Resistance Programming
- Built-In LAN, USB, RS-232/RS-485 and Isolated Analogue Interfaces
- Optional EtherCAT, Modbus-TCP and IEEE488 Interfaces
- Blank Front Panel Option
- 5 Year Warranty
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
1kW programmable DC power supplies available in 1U high full or half rack sizes
Read the article
EtherCAT interface option added to programmable DC power supply series
Read the article
ModBUS-TCP interface option added to programmable DC power supply series
Read the article
1U half-rack programmable DC power supplies deliver 1,500W
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/961915140_295x166.jpg
The new, five year warranty, GENESYS+ GH1kW and GH1.5kW half rack, 1U programmable power supply series can deliver power ratings up to 1500W, with the highest power density and lightest weight (< 3.5kg ) available in a half rack size.
It offers voltages of up to 600V and output current up to 150A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.
Multiple remote programming methods are available including LAN, USB ,RS232 / RS485 and isolated analogue interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT and more.
A unique, easy auto configuring master / slave paralleling system enables scalable power systems to be configured.
The GH models accept single phase input 85-265Vac.