CUS200/LD
Single Output 200W Convection/Conduction Power Supplies
Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the CUS200LD can deliver up to 120W convection, 150W conduction cooled and 206W peak power. The series is available with nominal output voltages of 5V, 7.5V, 12V, 15V, 24V and 48Vdc. The low 31mm height makes it suitable for mounting in LED displays.
Features
- Convection or conduction cooling
- Low 31mm height
- -40oC ambient temperature start-up
- Up to 206W peak power
- 3 year warranty
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Convection and conduction cooled power supply series includes 3.3V, 4.2V and 28V models
Read the article
Convection and conduction cooled power supplies have up to 206W peak power capability
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/689574435_640.jpg
Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the CUS200LD can deliver up to 120W convection, 150W conduction cooled and 206W peak power. The series is available with nominal output voltages of 5V, 7.5V, 12V, 15V, 24V and 48Vdc. The low 31mm height makes it suitable for mounting in LED displays.