Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+44 (0) 1271 856666 (Sales) info@uk.tdk-lambda.com

AC-DC Power Supplies

CSS

40-150W medical AC-DC power supplies

The CSS series of medically certified AC-DC power supplies are available in either the industry standard 2" x 4" (40-60W) or 3" x 5" (150W) footprints and have output voltages ranging from 5 to 48V. The CSS65 has remote sense to compensate for output cable voltage drops and the CSS150 has remote on/off and an off-load power draw of <0.5W.

Features

  • Wide Range AC Input
  • Low profile, Industry Standard Footprint
  • Global Safety Agency Compliance

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CSS65A-5 40 5V / 8A
Open Frame Current product View PDF datasheet
CSS65A-12 65 12V / 5.42A
Open Frame Current product View PDF datasheet
CSS150-12 150 12V / 12.5A
Open Frame Current product View PDF datasheet
CSS65A-15 65 15V / 4.34A
Open Frame Current product View PDF datasheet
CSS150-15 150 15V / 10A
Open Frame Current product View PDF datasheet
CSS65A-19 65 19V / 3.43A
Open Frame Current product View PDF datasheet
CSS65A-24 65 24V / 2.71A
Open Frame Current product View PDF datasheet
CSS150-24 150 24V / 6.3A
Open Frame Current product View PDF datasheet
CSS65A-28 65 28V / 2.33A
Open Frame Current product View PDF datasheet
CSS150-36 150 36V / 4.2A
Open Frame Current product View PDF datasheet
CSS65A-48 65 48V / 1.36A
Open Frame Current product View PDF datasheet
CSS150-48 150 48V / 3.1A
Open Frame Current product View PDF datasheet
CSS65A-54 65 54V / 1.21A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Energy saving 150W medical power supplies from TDK-Lambda – the CSS150 range
Read the article

TDK-Lambda introduces 40-65W AC-DC medical power supplies
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The CSS series of medically certified AC-DC power supplies are available in either the industry standard 2" x 4" (40-60W) or 3" x 5" (150W) footprints and have output voltages ranging from 5 to 48V. The CSS65 has remote sense to compensate for output cable voltage drops and the CSS150 has remote on/off and an off-load power draw of <0.5W.

Further Resources

PAGE TOP