You are here  :  home  ››  products  ››  ac-dc power supplies  ››  tpf45000-385

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

TPF45000-385

45kW 385V rack mount power supply

The TPF45000-385 non-isolated AC-DC power supply was developed for use in distributed power architectures (DPA). The 98% efficient, 45kW rated TPF45000 provides a regulated 385Vdc output with an output current of up to 117A.  The very low internal losses enable the use of cooling by fans, avoiding the complexity of water cooling. 

This industrial grade product can be used in semiconductor test and burn in systems, replacing multiple traditional AC-DC power supplies driving 48V input DC-DC converters at localized load points. High current bus bars are no longer required when utilizing the TPF’s 380V output, which provides power to similar DC-DC converters accepting 200-420Vdc inputs.

The series can deliver up to 45kW of output power in a less than 3U high package and operates from a wide range Delta or Wye 360 - 528Vac three phase input. The unit can operate at full load in ambient temperatures from -10 to 50oC (-20oC start-up).  The enclosure measures 450mm wide (excluding side rack mount flanges) 113mm high and has a depth of 533mm. The weight of the product is 30kg.

TPF45000-385

Features

  • 400/440/480 Vac (Nominal) 3 Phase Delta or Wye Inputs
  • PMBus™ and USB Interfaces
  • -20°C (Start-Up) to +50°C Operation
  • 98% Efficient
  • Less than 30kg Weight

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
TPF45000-385 45kW 385V / 110A
Enclosed Current product Enquire   View PDF datasheet
Part number
TPF45000-385
Power 45kW
Output info 385V / 110A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

TPF45000-385 Technical Downloads

TPF45000-385 In the TDK-Lambda Newsroom

98% efficient, air-cooled 45kW AC-DC power supply provides a 385Vdc input for distributed power systems
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP