You are here  :  home  ››  products  ››  ac-dc power supplies  ››  tpf12500

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

TPF12500

NEW 12.5kW 3-Phase Input Non-isolated 385Vdc Power Supplies

The TPF12500-385 non-isolated modular power supply delivers up to 13.1kW of output power and accepts 400, 440, or 480Vac three-phase Delta or Wye inputs.

Providing a regulated 385Vdc output, it is ideally suited as a high-voltage source for isolated DC-DC converters in distributed power architecture systems.

With an operating efficiency of up to 97.5%, waste heat generation is significantly reduced, eliminating the need for water cooling in many applications.

An RS-485 interface is available for monitoring and control.

TPF12500

Features

  • Delivers up to 13.1kW of regulated 385Vdc power from 400/440/480Vac three-phase Delta or Wye inputs.
  • Achieves up to 97.5% efficiency to reduce energy consumption and waste heat.
  • Includes an RS-485 interface for flexible monitoring and control.
  • Supports global installation requirements with worldwide input voltage compatibility.

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
TPF12500-385 12.5kW 385V / 32.5A
Enclosed New product Enquire   View PDF datasheet
Part number
TPF12500-385
Power 12.5kW
Output info 385V / 32.5A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Try our Quick Product Finder

Choose your power supply type to begin:

TPF12500 Technical Downloads

Datasheets

Other resources

Not currently available

Useful links

Applications for this product

Further Resources

PAGE TOP

PAGE TOP