U bent hier  :  home  ››  producten  ››  ac-dc voedingen

U kunt ook op de volgende manier contact met ons opnemen:

Ontdek onze AC-DC Voedingen

Onze AC-DC Voedingen

Kies uit het onderstaande AC-DC Voedingen voor meer informatie over elk productassortiment.

Gebruik de filters om uw zoekopdracht te verfijnen of probeer onze Snelle product configurator om een ​​product te vinden dat specifiek voldoet aan de exacte vereisten van uw toepassing.

Als u vragen hebt over onze producten of niet kunt vinden wat u zoekt, neem dan gerust contact met ons op.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Productnaam Vermogen Constructie Outputs
GUS
NIEUWE SERIE
Compact Industrial Power Supplies
350W 350W 1 output
D1SE
NIEUWE SERIE
120/480W DIN rail power supply
120W 480W 1 output
HWS3000G
NIEUWE SERIE
3,000W Programmable CVCC AC-DC Power Supplies
1.5kW 3kW 1 output
QM
550W - 2000W Modular power supply
550W 2kW 1 tot 18 outputs
NV-Power Configurable
Configurable Chassis Mount AC-DC Power supplies
180W 180W 1 tot 5 outputs
PF1500B
Power Factor Correction Modules
1.008kW 1.512kW 1 output
RFE
Single-output 1U front end power supplies
1.504kW 2.5kW 1 output
HWS-A
15-150W Industrial Power Supplies
10W 158.4W 1 output
DRB 3 Phase
120/960W DIN-Rail power supplies
120W 960W 1 output
CUS800M and CUS1000M
3.3” x 6.7” 680W to 1000W AC-DC Power Supplies
680W 1kW 1 output
CUS250M
2 x 4” 250W AC-DC Power Supplies
250W 250W 1 output
ZWS-C
10-50W Single Output, High Reliability Power Supplies
10W 60W 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
30W 60W 1 output
TPS
2040W-4080W 3-Phase Input Industrial Power Supplies
2.04kW 4.08kW 1 output
CPFE
Baseplate-cooled 1000W AC-DC power supplies
720W 1.008kW 1 output
DTM
25W to 300W Medical AC-DC External Power Supplies
25W 300W 1 output
MU4
600W/800W 1U Modular power supply
600W 800W 1 tot 5 outputs
DRB
15-480W Single Output DIN Rail Power Supplies
15W 480W 1 output
PFH500F
504W AC-DC Power Module
504W 504W 1 output
TPF45000-385
45kW 385V rack mount power supply
42kW 45kW 1 output
ZPSA
20W, 40W & 60W Low Profile AC-DC Power supplies
14W 60W 1 output
CUS500M1
3 x 5” 500W AC-DC Power Supplies
300W 504W 1 output
Vega-Lite
Vega-Lite Modular Power Solutions
480W 900W 1 tot 10 outputs
Vega
Vega Power, Modular Solutions
300W 900W 1 tot 10 outputs
RWS-B
50-1500W General Purpose and Medical Power Supplies
50W 1.5kW 1 output
HWS
300W - 1560W Industrial Power Supplies
198W 1.56kW 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power Supplies
600W 600W 1 output
CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
200.4W 254.4W 1 output
CUS150M
2 x 4” 150W AC-DC Power Supplies
120W 150W 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies
100W 100W 1 output
LZSA
500W - 1500W Single Output Industrial Power Supplies
504W 1.512kW 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak Capability
350W 500W 1 output
KAS
4W Wide AC-DC Input PCB-Mount Power Supplies
4W 4W 1 output
DRF/HL
120W-480W Single Output DIN Rail Mount Power Supplies
120W 480W 1 output
CUS400M
3 x 5” 400W AC-DC Power Supplies
250W 400W 1 output
KPSB
5-25W AC-DC Board Mount Power Supplies
5W 25W 1 output
WMM30
25 to 30W Medical Wall Mount Power Supplies
25W 30W 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power Supplies
600W 1.056kW 1 output
CUS600M
3 x 5” 600W AC-DC Power Supplies
400W 600W 1 output
DRL
10-100W Low Profile DIN Rail Mount Power Supplies
10W 100W 1 output
DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
120W 960W 1 output
CUS1500M
1500W Medical and Industrial Power Supplies
1.5kW 1.5kW 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power Supply
600W 1.2kW 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power Supplies
79W 153W 1 output
ZWS240RC-24
240W OVC III PCB-type AC-DC Power Supply
240W 240W 1 output
CSW65
40-65W Industrial AC-DC Power Supplies
40W 65W 1 output
HFE
1U Hot Swap Front End Power supply
1.584kW 2.5kW 1 output
LS
20W - 200W Single Output General Purpose Power Supplies
20W 200W 1 output
CUT
35W-75W Low Profile Triple Output power supplies
35W 75W 3 outputs
DT
150W AC-DC External Power Supplies
140W 150W 1 output
EVS
300-600W Constant Current Power Supplies
300W 600W 1 output
KWS-A
Single Output 5W to 25W AC-DC PCB-Mount Power Supplies
5W 26.4W 1 output
KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
15W 60W 1 output
CUS350M
Single Output Medical & ITE Power Supplies
348W 420W 1 output
CPFE1000FI
720-1000W Conduction Cooled Power Supplies
720W 1kW 1 output
EFE-M
300W - 400W medical AC-DC digital power supplies
200W 400W 1 tot 3 outputs
ZWS-BAF
50-300W PCB-type AC-DC Power Supplies
33W 302.4W 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power Supplies
150W 240W 1 output
HWS-P
300W & 600W Peak power industrial power supplies
300W 601W 1 output
HWS ME
30W - 1500W Single output medical power supplies
30W 1.56kW 1 output
HWS HD
33W - 1560W Rugged Power Supplies
33W 1.56kW 1 output
NV-Power Modular
Modular Chassis mount AC-DC Power supply
350W 1.15kW 8 outputs
GWS
250W & 500W ErP Compliant Power Supplies
250W 500W 1 output
EFE
300W - 400W Digital AC-DC power supplies
300W 400W 1 tot 2 outputs
ZWQ
80W - 170W Quad Output Power Supplies
80W 170W 4 outputs
PFE
300W - 1008W AC-DC Power Module
300W 1.008kW 1 output
KPSA
5W - 15W Board Mount Power Supplies
4W 15W 1 output
JWT
75W - 100W Triple output industrial power supplies
75W 100W 3 outputs
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power supplies
1kW 1.5kW 1 tot 16 outputs
CSS
NRND
40-150W medical AC-DC power supplies
40W 150W 1 output

Nieuwste Producten

Onze video's worden gehost door Vimeo. Door deze video’s te bekijken gaat u akkoord met de algemene voorwaarden en het privacybeleid zoals die zijn omschreven op de website van Vimeo.

D1SE

De D1SE-serie is een kosteneffectieve oplossing voor gebruikers die een betrouwbare voeding nodig hebben. Met uitgangen van 120 W, 240 W en 480 W is een breed scala aan industriële toepassingen flexibel afgedekt. Dankzij het gebruik van de nieuwste halfgeleiders verlagen deze enkelfasige voedingen niet alleen het energieverbruik, maar optimaliseren ze ook de balans tussen prestaties en kostenefficiëntie. Dit zonder afbreuk te doen aan kwaliteit of betrouwbaarheid.

De D1SE-serie speelt in op veranderende systeemeisen. Naast de conventionele werking op wisselspanning kunnen de apparaten ook veilig worden gebruikt met gelijkspanning. Uitgerust met push-in aansluitingen kunnen ze snel en betrouwbaar worden gemonteerd, waardoor de installatietijd wordt verkort of zelfs geautomatiseerd kan worden uitgevoerd. Voor toepassingen in veeleisende omgevingen zijn aparte modellen met gecoate printplaten verkrijgbaar. Het compacte ontwerp en de eenvoudige montage maken de D1SE-serie tot een optimale keuze voor een breed scala aan schakelkasten, machines en productiesystemen.

Lees verder

Meer informatie

Onze video's worden gehost door Vimeo. Door deze video’s te bekijken gaat u akkoord met de algemene voorwaarden en het privacybeleid zoals die zijn omschreven op de website van Vimeo.

ZWS-B

De volgende generatie ZWS-B open-frame voedingen hebben belastingen bij nullast van minder dan 0,5 W en verbeterde rendementen, zodat ze voldoen aan de ErP Richtlijn. Beschikbaar met vermogens van 10, 15 en 30 W bevatten deze producten een elektrolytische condensator met een levensduur van tenminste tien jaar, wat ze geschikt maakt voor professionele en industriële apparatuur die langdurig betrouwbaar moet werken.

Meer informatie

Onze video's worden gehost door Vimeo. Door deze video’s te bekijken gaat u akkoord met de algemene voorwaarden en het privacybeleid zoals die zijn omschreven op de website van Vimeo.

ZWS-BAF

De volgende generatie ZWS-BAF open-frame voedingen zijn nu beschikbaar in vijf vermogensniveaus: 50, 75, 100, 150 en een krachtige 300 W versie. De voedingen zijn er zowel met convectie- als met geforceerde luchtkoeling en hebben een garantietermijn van vijf jaar. De producten bevatten een elektrolytische condensator met een levensduur van tenminste tien jaar, wat ze geschikt maakt voor professionele en industriële apparatuur die langdurig betrouwbaar moet werken.

Meer informatie

Onze video's worden gehost door Vimeo. Door deze video’s te bekijken gaat u akkoord met de algemene voorwaarden en het privacybeleid zoals die zijn omschreven op de website van Vimeo.

ZWS-BP

De volgende generatie ZWS-BP open-frame voedingen zijn beschikbaar in twee vermogensniveaus, 150 en 240 W, beide met een gespecificeerde piekbelasting van 200 %, wat ze geschikt maakt voor toepassingen in industriële printers en DC-motor aandrijvingen. De units, met vijf jaar garantie, hebben geen externe luchtstroom nodig voor koeling. De producten bevatten een elektrolytische condensator met een levensduur van tenminste tien jaar, wat ze geschikt maakt voor professionele en industriële apparatuur die langdurig betrouwbaar moet werken.

Meer informatie

Onze video's worden gehost door Vimeo. Door deze video’s te bekijken gaat u akkoord met de algemene voorwaarden en het privacybeleid zoals die zijn omschreven op de website van Vimeo.

ZWS240RC-24

De ZWS240RC-24 open-frame voeding is geschikt voor gebruik in vaste robot- en machinebesturingen die direct zijn aangesloten op het inkomende distributiepaneel. Het model is gecertificeerd volgens de IEC/EN62477-1 norm (overspanningsklasse III), is convectiegekoeld en wordt ondersteund door een garantie van vijf jaar. Voor dit product is bovendien de levensduur van de elektrolytische condensator voor tenminste 12 jaar gegarandeerd, wat ideaal is voor industriële apparatuur die langdurig betrouwbaar moet kunnen werken.

Meer informatie
Vorige dia Volgende dia

Bekijk al onze Producten

PAGE TOP

PAGE TOP