U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

Productnieuws

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

LAMBDA OFFERS TOUGH SUPPLIES FOR INDUSTRY

Geplaatst : 27 Nov 2007

Specifically designed to meet the needs of industrial users, the LZSa range of compact single-output power supplies from Lambda has now been extended to include not only 500 watt models, but also new 1,000 watt and 1,500 watt units

Lees verder

Lambda’s PCB mountable AC-DC power supplies undergo a shrink

Geplaatst : 19 Oct 2007

The latest generation of KPS PCB mountable AC-DC power supplies from Lambda, the KPSA Series, has undergone a further shrink

Lees verder

Genesys™ family of programmable DC power supplies pack 5kW in 2U

Geplaatst : 10 Oct 2007

The Genesys™ family of programmable power supplies from Lambda sets a new standard for flexible, reliable, AC-DC power systems in OEM, industrial and laboratory applications

Lees verder

Lambda introduces 15-40W medical PCB mount AC-DC power supplies

Geplaatst : 25 Sep 2007

Lambda has introduced the KM Series of medically approved 15W to 40W enclosed PCB mount power supplies with single-, dual- or triple outputs

Lees verder

New quiet, low profile power supply bridges gap in market for indoor and outdoor applications

Geplaatst : 29 Jul 2007

Low cost and low profile, yet boasting advanced features such as active power factor correction and high transient protection, Lambda UK’s latest 600W single output power supply meets a wide range of indoor and outdoor applications, including display and signage

Lees verder

Lambda responds to increasing demand for medically rated power supplies

Geplaatst : 29 Jun 2007

Lambda UK (www.lambda-europe.com) has extended its popular NV-Power family of configurable AC-DC power supplies to include a new range of models designed specifically with medical applications in mind

Lees verder

NEW 12V HOT-SWAP FRONT-END FOR DISTRIBUTED POWER

Geplaatst : 10 May 2007

Lambda has launched a new version of its popular FPS1000 front end power supply with a nominal output voltage of 12V

Lees verder

NEW SURFACE MOUNT POL CONVERTERS HAVE WIDE-RANGE INPUTS

Geplaatst : 03 Apr 2007

Ideal for point-of-load use, surface-mount DC/DC converters, the new CE-1050 range from Lambda.

Lees verder

LAMBDA PACKS 450 WATTS INTO HALF A BRICK!

Geplaatst : 01 Apr 2007

In response to customer demand for smaller and more cost-effective power sources, Lambda has introduced its innovative new range of PAH450 DC/DC converters.

Lees verder

EFFICIENCY VERSUS EMC – A TRADE-OFF ELIMINATED

Geplaatst : 14 Mar 2007

Whatever the application, power supply users want products that are small and efficient, yet have excellent EMC performance.

Lees verder

LAMBDA SHOWS INNOVATIONS IN POWER AT SOUTHERN ELECTRONICS

Geplaatst : 03 Jan 2007

At Southern Electronics 2007, Lambda is showcasing an extensive family of new products, ranging from tiny board-mounting DC/DC converters to multi-kilowatt power supplies.

Lees verder

POWER SUPPLIES FOR INDUSTRY

Geplaatst : 20 Dec 2006

With most industrial automation systems now based on equipment that operates at low voltages – typically 24V DC – there’s a big demand for power supplies for use in tough industrial applications.

Lees verder

ELECTRONICA SEES LAMBDA EXPAND ITS NV-POWER PRODUCT RANGE

Geplaatst : 18 Dec 2006

Lambda has expanded its highly successful NV–Power configurable power supplies line up with the addition of two new model ranges.

Lees verder

THIN SUPPLY DELIVERS POWER IN HALF THE SPACE

Geplaatst : 27 Nov 2006

Ultra-thin convection cooled single-output power supplies in the new RTW range from the new collaborative TDK

Lees verder

LOW PROFILE SMD POINT OF LOAD CONVERTERS FEATURE ADJUSTABLE OUTPUTS

Geplaatst : 27 Nov 2006

Just 4.5mm high, the latest CE-10xx range of low-profile surface mount, non-isolated point of load DC/DC converters designed and manufactured by TDK are now available from power supply specialists, Lambda under the new collaborative TDK - Lambda product brand.

Lees verder

NEW TRIPLE OUTPUT LAMBDA POWER SUPPLIES ARE 26MM HIGH

Geplaatst : 27 Nov 2006

The MTW series of multi-output power supplies designed and manufactured by TDK are available from power supply specialists Lambda, under the new collaborative TDK - Lambda product brand.

Lees verder

LAMBDA’S SPACE-SAVING AC INPUT POWER MODULES HAVE HIGH TEMPERATURE CAPABILITY

Geplaatst : 27 Nov 2006

Offering space savings of up to 50% compared with previous solutions, Lambda’s innovative new PFE-series AC-input ‘full brick style’ power supply modules.

Lees verder

LAMBDA PUTS MORE POWER ON THE RAIL

Geplaatst : 09 Oct 2006

Extending its DPP range of DIN-Rail power supplies to include new high power models is Lambda.

Lees verder

NOW LAMBDA HAS ALL THE CONVERTERS YOU’LL EVER NEED!

Geplaatst : 04 Oct 2006

Power Supply expert Lambda now provides a truly comprehensive range of products with the addition of the TDK Innoveta family of DC-DC converters following Lambda's acquisition by TDK last year.

Lees verder

LAMBDA’S NEW LOW PROFILE DIN RAIL POWER SUPPLIES FIT THE BOX FOR BUILDING AUTOMATION

Geplaatst : 02 Oct 2006

Just 56mm deep, the new low-profile DSP DIN-rail mounting power supplies from Lambda are specifically designed for easy installation in the shallow cabinets commonly used in building automation and security applications.

Lees verder

Komende evenementen

PAGE TOP

PAGE TOP