In alternativa, puoi contattarci così:
Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.
Postato : 07 Sep 2004
Leading power supply manufacturer Lambda has upgraded its SWS series of single output AC/DC power supplies.
Per saperne di piùPostato : 25 Aug 2004
Lambda has introduced three new DC-DC converters that are particularly suited to on-train railway applications.
Per saperne di piùPostato : 27 Jul 2004
Lambda has introduced two EMI filter series that comply with the RoHS (Restriction of Hazardous Substances) Directive. The new MC12 and MZ12 families of filters have been specifically designed for use in a number of industrial applications ranging from process control to medical equipment.
Per saperne di piùPostato : 01 Jun 2004
The introduction of the powerful new TL Series of rack mounted, AC-DC front-end power supplies, means that for the first time Lambda is able to offer its customers five 1500W modules housed in a single 2U 19-inch rack.
Per saperne di piùPostato : 19 May 2004
A power supply without compromise is every designer’s dream. In the new NV-Power range Lambda has turned that dream into reality.
Per saperne di piùPostato : 19 May 2004
Part of Lambda’s new NV-Power range of class leading high density and environmentally friendly AC/DC power supplies, the new NV-350 combines high efficiency, low noise and excellent EMC performance in a very compact design.
Per saperne di piùPostato : 19 May 2004
For a multi-output, sub 200W AC/DC power supply, Lambda’s new NV-175 packs a punch way beyond its class. Delivering an astounding 9.3W/in³ power density, the new 175W unit provides high efficiency, low noise and excellent EMC performance in an industry standard, compact ‘3 x 5’ format.
Per saperne di piùPostato : 06 Apr 2004
Lambda’s new 900W Vega gives designers more power: forty percent more power to be precise and in a unit that has exactly the same dimensions as the 650W supply.
Per saperne di piùPostato : 05 Apr 2004
Ideal for systems employing distributed power architectures, the new PAE65 series of ‘eighth-brick’ DC-DC converters from Lambda leads the field in terms of higher power delivery.
Per saperne di piùPostato : 05 Apr 2004
With the new Vega Smartplus, Lambda has taken the design of configurable switch mode power supplies another significant step forward by introducing customer configurable ‘firmware’.
Per saperne di piùPostato : 24 Feb 2004
Lambda, the world's leading manufacturer of configurable power supplies has developed a 48V DC input version of its very popular Vega 450 power supply.
Per saperne di piùPostato : 15 Feb 2004
Lambda has extended its range of PAF ‘full-brick’ DC-DC converters through the introduction of new 600W versions with high input voltage ratings. Ideal for high power applications, such as large computers with distributed power architectures and telecom basestations, the new PAF600F280 series combines compact size, low noise output and high efficiencies of over 90%.
Per saperne di piùPostato : 01 Feb 2004
Lambda has unveiled a new 40W addition to its UX series of industry standard 2 x 1 sized DC-DC converters.
Per saperne di piùPostato : 01 Jan 2004
Lambda has extended the appeal of its PAF range of “full-brick” DC-DC converters with the introduction of new 700W versions.
Per saperne di piùPostato : 01 Dec 2003
Ideal for a host of base station and telecommunication applications, computing and distributed power architectures, the PAH350S48, Lambda’s latest high density half-brick DC-DC converter, delivers 350W of output power from a single 12 or 28V DC output.
Per saperne di piùPostato : 01 Nov 2003
Lambda has added a half-width 750W 1U unit to its Genesys family of ground-breaking rack-mount, programmable switch mode power supplies
Per saperne di piùPostato : 01 Nov 2003
Part of the Tarka range of non-isolated DC-DC converters, Lambda’s new PL15 combines a 5V input and a 15A output in a compact single-in-line package.
Per saperne di piùPostato : 01 Nov 2003
Lambda has added two new models to its ‘lead-free’ DLP series of DIN-rail mounted AC-DC supplies.
Per saperne di piùPostato : 01 Sep 2003
Lambda, the world’s number one manufacturer of configurable switch mode power supplies has expanded the line-up of output options for its industry-leading Vega series with the addition of two new wide-range programmable output modules.
Per saperne di piùPostato : 01 Jun 2003
The demand for DIN-rail power supplies continues to increase rapidly with the onus on rugged, highly compact and highly efficient units.
Per saperne di piùPage 18 di 19