You are here  :  home  ››  products  ››  filters and accessories

Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

Browse our EMC Filters, EMI Filters & Accessories

Our EMC Filters, EMI Filters & Accessories

Filters: Led-lighting

TDK-Lambda's power supplies are engineered to meet the demanding requirements of LED lighting and signage applications. With a focus on high efficiency, reliability and long lifespan, our products ensure optimal performance and minimal maintenance. Our power supplies offer robust protection features, including overvoltage, overcurrent and short-circuit protection, which are crucial for the durability of LED systems. The compact and versatile designs allows easy integration into various lighting and sign configurations.

Pick from our range of EMC Filters, EMI Filters & Accessories listed below to get more information about each range.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Sorry there are no products for that combination of filters. Please remove or adjust one of your filters or contact us to discuss your requirements

Sorry there are no products for that combination of filters. Please remove or adjust one of your filters or contact us to discuss your requirements
Product Name

TDK-Lambda Filters

RGF

RGF filter modules are designed to help reduce differential mode conducted emissions in switching power supplies with high input current requirements.

Leveraging advanced TDK component technology, these modules streamline system-level compliance to CISPR and other compliance standards. Encapsulated for protection in harsh environments, RGF filter modules feature a robust 5-sided metal case. This design includes two threaded and two non-threaded mounting holes, ensuring easy installation and enhanced cooling in both conduction and convection-cooled systems. Additionally, the RGF filter modules pair exceptionally well with TDK-Lambda’s industrial non-isolated DC-DC converters, enhancing overall system performance and compatibility.

R Series

This extensive series covers a wide range of industrial and medical applications, including models utilising amorphous core technology that protect against damaging high voltage pulses. With current ratings of 0.5A to 1,000A, the series is available with 250V single phase or 500V three-phase inputs. DIN rail (up to 30A) or chassis mounting case styles are offered, along with a choice of standard or medical leakage versions.

ZBM20

ZBM20 modules are ideal for providing short term hold-up or peak power for loads connected to 12, 15 or 24Vdc AC-DC power supplies. They can supply an additional 380ms hold-up at up to 448W. During normal operation, energy is stored in the ZBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the ZBM20 continues to power the load, allowing equipment to shut-down in a safe and controlled manner. The ZBM20-24 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or opto-coupled signals. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.

DBM20

The DBM module is ideal for providing short term hold-up or peak power for loads connected to a 24Vdc output AC-DC power supply. It can supply an additional 250ms hold-up at 448W output power. During normal operation, energy is stored in the DBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the DBM20 continues to power the load, allowing equipment to shut-down in a safe and controlled manner. The DBM20 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or locally using the LED indicators. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.

FQA and FQB

The FQA filter modules reduce differential and common mode conducted emissions from dc-dc switching converters. The series takes advantage of TDK technologies to simplify system level compliance to MILSTD-461. The FQB filter modules reduce conducted emissions from dc-dc switching converters, and in addition, contains active suppression circuitry to block input voltage surges and transients. The FQB series simplifies system level compliance to MIL-STD-461, MIL-STD-1275, RTCA/DO-160 and MIL-STD-704 per MIL-HDBK-704-8. The encapsulated rugged package design and a choice of baseplate options make the FQA and FQB modules suitable for use in a wide variety of harsh and demanding environments.

Previous slide Next slide

View all products

PAGE TOP

PAGE TOP