You are here  :  home  ››  about  ››  recruitment

Alternatively, you can contact us like this:

About TDK-Lambda

Quality Manager

Location : Ilfracombe

TDK is a supplier to some of the most diverse, technology based and original equipment manufacturers worldwide including global organisations within the Industrial, Medical and Test & Measurement markets.

TDK -Lambda UK are seeking an experienced and proactive Quality Manager to lead our Quality Assurance and Quality Control team s and activities to ensure that our market -leading power supplies meet the highest standards of reliability, safety, and performance.

This role is pivotal in maintaining TDK -Lambda ’s reputation for excellence, ensuring that every product, from standard AC -DC power supplies to complex medical -grade converters, exceeds customer expectations.

The main duties and responsibilities of this role are:

  • Lead, manage and develop the Quality Assurance and Quality Control teams.
  • Accountability for the Quality Management System (QMS), driving continuous improvement initiatives, and ensuring compliance with international standards (ISO 9001 , ISO 13485 , etc.) that are fundamental to our business.
  • Define the local quality strategy in alignment with TDK -Lambda ’s global quality vision.
  • Oversee quality control across the full manufacturing lifecycle, including SMT (Surface Mount Technology), manual assembly, and final test/burn -in.
  • To oversee quality control across the full manufacturing lifecycle, including SMT (Surface Mount Technology), manual assembly, and final test.
  • Oversee Supplier Quality Management.
  • Establish metrics and KPIs for organisational culture, identifying gaps and opportunities to improve.
  • At all times demonstrate world class quality culture standards and support the company in culture development activities focused on safety, people, quality, cost and performance.
  • Apply and role model good Lean Manufacturing problem -solving techniques to deliver quality improvements.
  • Use tools such as 5S, value -stream / process mapping, 5 Whys, Fishbone and root -cause analysis.

Required Skills and Experience :

  • Proficiency in Quality tools including Lean Six Sigma (Green/Black Belt preferred), APQP, PPAP, FMEA, and MSA.
  • Strong understanding of IPC standards (e.g., IPC -A-610 ) for electronic assemblies.
  • Proven experience managing ISO 9001 ; experience with ISO 13485 (Medical) is desirable.
  • Strong planning and organisational skills, ability to manage workload, resources, risks and deadlines.
  • Min. five years ’ experience leading and managing a team, or equivalent substantial people -management experience within the Manufacturing Industry.

Working week:- Monday – Thursday 07:30 – 16:30 / Fridays 07:30 – 12:00 .

Qualifications required:- Degree level Qualification in Electrical/Electronic Engineering, Quality Management, or a related technical discipline.

Six Sigma Green Belt or equivalent continuous improvement qualification (desirable).

Salary: This is an EXEC Level role, and salary will be dependent on experience.

Please forward a letter of application and CV stating relevant experience to tlu.personnel@tdk.com

Additional Resources

PAGE TOP

PAGE TOP