Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
The DIN-Rail power supplies in the DRB series are part of TDK-Lambda’s industrial heritage. They can be used in many applications, ranging from conventional switch cabinets and decentralised machinery and systems, to renewable energy and charging solutions. The series covers the popular output voltages of 12, 24, 48 and 72 volts, and users can operate them, both with AC or DC voltage.
The DRB’s high operating efficiencies, the use of high-quality electrolytic capacitors and the integration of a gas discharge tube provide maximum system up-time.
Special models featuring conformal coating are available for use in challenging environments containing corrosive gases. Overall the DRB 3 phase series offer an excellent balance between functionality and price.
Learn more about the DRB 3 Phase Series
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|---|---|
| DRB120-12-3-A0 | 120W |
12Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB120-12-3-A1 | 120W |
12Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB120-24-3-A0 | 120W |
24Vdc / 5Adc |
Enclosed | Check stock |
|
||
| DRB120-24-3-A1 | 120W |
24Vdc / 5Adc |
Enclosed | Check stock |
|
||
| DRB120-24-3-A6 | 120W |
24Vdc / 5Adc |
Enclosed | Enquire |
|
||
| DRB120-24-3-A7 | 120W |
24Vdc / 5Adc |
Enclosed | Enquire |
|
||
| DRB240-24-3-A0 | 240W |
24Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB240-24-3-A1 | 240W |
24Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB240-24-3-A6 | 240W |
24Vdc / 10Adc |
Enclosed | Enquire |
|
||
| DRB240-24-3-A7 | 240W |
24Vdc / 10Adc |
Enclosed | Enquire |
|
||
| DRB480-24-3-A0 | 480W |
24Vdc / 20Adc |
Enclosed | Check stock |
|
||
| DRB480-24-3-A1 | 480W |
24Vdc / 20Adc |
Enclosed | Check stock |
|
||
| DRB480-24-3-A6 | 480W |
24Vdc / 20Adc |
Enclosed | Enquire |
|
||
| DRB480-24-3-A7 | 480W |
24Vdc / 20Adc |
Enclosed | Enquire |
|
||
| DRB480-48-3-A7 | 480W |
24Vdc / 20Adc |
Enclosed | Enquire |
|
||
| DRB960-24-3-A0 | 960W |
24Vdc / 40Adc |
Enclosed | Check stock |
|
||
| DRB960-24-3-A1 | 960W |
24Vdc / 40Adc |
Enclosed | Check stock |
|
||
| DRB960-24-3-A6 | 960W |
24Vdc / 40Adc |
Enclosed | Enquire |
|
||
| DRB960-24-3-A7 | 960W |
24Vdc / 40Adc |
Enclosed | Enquire |
|
||
| DRB240-48-3-A0 | 240W |
48Vdc / 5Adc |
Enclosed | Check stock |
|
||
| DRB240-48-3-A1 | 240W |
48Vdc / 5Adc |
Enclosed | Check stock |
|
||
| DRB240-48-3-A7 | 240W |
48Vdc / 5Adc |
Enclosed | Enquire |
|
||
| DRB480-48-3-A0 | 480W |
48Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB480-48-3-A1 | 480W |
48Vdc / 10Adc |
Enclosed | Check stock |
|
||
| DRB960-48-3-A0 | 960W |
48Vdc / 20Adc |
Enclosed | Enquire |
|
||
| DRB960-48-3-A1 | 960W |
48Vdc / 20Adc |
Enclosed | Check stock |
|
||
| DRB960-48-3-A7 | 960W |
48Vdc / 20Adc |
Enclosed | Enquire |
|
||
| DRB480-72-3-A0 | 480W |
72Vdc / 6.7Adc |
Enclosed | Check stock |
|
||
| DRB480-72-3-A1 | 480W |
72Vdc / 6.7Adc |
Enclosed | Check stock |
|
||
| DRB960-72-3-A0 | 960W |
72Vdc / 13.3Adc |
Enclosed | Enquire |
|
||
| DRB960-72-3-A1 | 960W |
72Vdc / 13.3Adc |
Enclosed | Enquire |
|
| Part number | |
|---|---|
| DRB120-12-3-A0 | |
| Power | 120W |
| Output info |
12Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB120-12-3-A1 | |
| Power | 120W |
| Output info |
12Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB120-24-3-A0 | |
| Power | 120W |
| Output info |
24Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB120-24-3-A1 | |
| Power | 120W |
| Output info |
24Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB120-24-3-A6 | |
| Power | 120W |
| Output info |
24Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB120-24-3-A7 | |
| Power | 120W |
| Output info |
24Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-24-3-A0 | |
| Power | 240W |
| Output info |
24Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-24-3-A1 | |
| Power | 240W |
| Output info |
24Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-24-3-A6 | |
| Power | 240W |
| Output info |
24Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-24-3-A7 | |
| Power | 240W |
| Output info |
24Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-24-3-A0 | |
| Power | 480W |
| Output info |
24Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-24-3-A1 | |
| Power | 480W |
| Output info |
24Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-24-3-A6 | |
| Power | 480W |
| Output info |
24Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-24-3-A7 | |
| Power | 480W |
| Output info |
24Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-48-3-A7 | |
| Power | 480W |
| Output info |
24Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-24-3-A0 | |
| Power | 960W |
| Output info |
24Vdc / 40Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-24-3-A1 | |
| Power | 960W |
| Output info |
24Vdc / 40Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-24-3-A6 | |
| Power | 960W |
| Output info |
24Vdc / 40Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-24-3-A7 | |
| Power | 960W |
| Output info |
24Vdc / 40Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-48-3-A0 | |
| Power | 240W |
| Output info |
48Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-48-3-A1 | |
| Power | 240W |
| Output info |
48Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB240-48-3-A7 | |
| Power | 240W |
| Output info |
48Vdc / 5Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-48-3-A0 | |
| Power | 480W |
| Output info |
48Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-48-3-A1 | |
| Power | 480W |
| Output info |
48Vdc / 10Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-48-3-A0 | |
| Power | 960W |
| Output info |
48Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-48-3-A1 | |
| Power | 960W |
| Output info |
48Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-48-3-A7 | |
| Power | 960W |
| Output info |
48Vdc / 20Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-72-3-A0 | |
| Power | 480W |
| Output info |
72Vdc / 6.7Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB480-72-3-A1 | |
| Power | 480W |
| Output info |
72Vdc / 6.7Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-72-3-A0 | |
| Power | 960W |
| Output info |
72Vdc / 13.3Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| DRB960-72-3-A1 | |
| Power | 960W |
| Output info |
72Vdc / 13.3Adc |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
TDK provides upgraded performance and functionality to 3-phase DIN-rail mount power supply series
Read the article
480W and 960W three-phase AC-DC DIN rail power supplies offer a +50% boost power rating and screw or push-in connector models
Read the article
Compact 120W and 240W three-phase input DIN rail power supplies feature +20% peak power capability and low energy inrush current
Read the article
DRB120-24-3-A0
DRB240-24-3-A0