Alternatively, you can contact us like this:
Our impressive product line now includes AC power sources in addition to our industry leading range of DC programmable power supplies as well as DC electronic loads that support precision programmable power up to 1kW.
The GENESYS+™ series offers DC programmable models ranging from a 1kW, 1U half rack unit, to an impressive 90kW, 20U system. Our latest additions to the range now also support 2kVA to 9kVA AC sources.
Our DC Programmable Power Supplies and AC Power Sources have been designed for a broad range of applications. Select your application to discover the products recommended for you or see below for all our programmable power supplies. You can also narrow your search by using our Quick Product Finder.
We have a range of programmable products suited for the design and testing of a wide range of modern auotmotive electronic systems.
Our programmable power supplies are instrumental in the field of testing to minimise NVH (noise, vibration and harshness) during application design.
Our new range of Genesys AC Sources has been developed to facilitate the design and testing of a broad spectrum of mains-connected electronic systems.
Our selection of off-the-shelf programmable power supplies empowers engineers to integrate hardware-in-the-loop testing into the design phase of multiple control systems.
Our programmable power supplies enable engineers to simulate the intermittent and fluctuating nature of renewable power sources during the design phase of products that will rely on renewables in the field.
A huge range of personal devices as well as more powerful machines are now battery powered. Our programmable powers supplies enable engineers to simulate fluctuating battery power, as well as accurately testing actual battery power, during application design and test phases.
These sectors rely on electronic systems that need to meet the highest safety, reliability and performance standards. Our programmable power supplies offer the precision required during the design and testing of mission-critical systems.
Our range of programmable power supplies allows engineers to design and test sensitive electronic systems capable of withstanding the rigours of the maritime enviornment for marine applications relied on by vessels large and small.
Pick from our range of Programmable Power Supplies listed below to get more information about each range.
Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.
If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
GENESYS™ AC
NEW
2kVA, 3kVA, 6kVA and 9kVA AC Programmable Power Sources
|
2kVA | 9kVA | 1 output | |
GSPS High Power Systems
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
|
30kW | 90kW | 1 output | |
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
|
1kW | 7.5kW | 1 output | |
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
|
15kW | 22.5kW | 1 output | |
Genesys™ 2 HE
3.3kW and 5kW Rack Mount power supply
|
3.2kW | 5.2kW | 1 output | |
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
|
10kW | 15.3kW | 1 output |
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Visit our news website to read about how our products are used in real-world applications.
Learn more