Alternatively, you can contact us like this:
Power systems for industrial electronic systems have tough requirements of reliability, scalability and compatibility with diverse equipment. These systems may require continuous operation, often in harsh industrial environments. Furthermore, ensuring compliance with industry standards and safety regulations, including IEC 61000 and UL 508, is essential. Applications often demand robust power distribution designs, advanced monitoring technologies and compatibility with other industrial equipment manufacturers, system integrators and power system manufacturers. Our range of power supplies have been designed with these considerations in mind.
Pick from our range of EMC Filters, EMI Filters & Accessories listed below to get more information about each range.
If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | ||||
R Series
0.5 to 1000A, 250 to 500VAC EMI Filters
|
- | - | - | |
ZBM20
12V, 15V and 24V 20A Buffer (Hold-Up) Modules
|
- | - | - | |
DBM20
24Vdc 20A DIN rail mount buffer module
|
- | - | - | |
DRM40
20-40A DIN Rail Redundancy Modules
|
- | - | - | |
RP Series
20A, 7 to 60VDC Reverse Protection Module
|
- | - | - | |
HAH and HAQ Series
Half and quarter brick heat sinks for the CN-A and PH-A series
|
- | - | - | |
RDEN Series
50A 48VDC (76V Max) EMI Filters
|
- | - | - | |
IEC-Steckerfilter
EMC Filters
|
- | - | - | |
iDQ
48VDC EMI Filters
|
- | - | - | |
SIFI Serie
2-Line EMC Filters
|
- | - | - |