You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Filters:10

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

3200W industrial power supply offers high voltage, wide range Delta or Wye 3-phase input

Posted : 13 Dec 2016

TDK Corporation announces the introduction of the TPS3000-24 industrial power supply, delivering up to 3200W output power (24V at 133.3A) in a 2U high package

Read more

15W 1x1 inch DC-DC converters have six-sided shielding

Posted : 08 Dec 2016

TDK Corporation announces the introduction of the CCG15 series of 15W DC-DC converters

Read more

93% efficient 480W DIN rail power supply has a high power density

Posted : 14 Nov 2016

TDK Corporation announces the introduction of the 480W rated DRB480-24-1 DIN rail mount AC-DC power supply

Read more

Ultra-narrow, low profile DIN rail power supplies have very high efficiencies

Posted : 03 Nov 2016

TDK Corporation announces the introduction of the DRL series of 10 to 100W DIN rail mount AC-DC power supplies with efficiencies of up to 90%

Read more

Constant current power supplies charge energy storage systems

Posted : 26 Oct 2016

TDK Corporation announces the introduction of the five-year warranty EVS series of constant current power supplies

Read more

RWS-B and LS Series warranties extended

Posted : 18 Oct 2016

TDK Corporation is pleased to announce that effective October 1st, 2016, the warranties on its TDK-Lambda RWS-B series general purpose AC-DC power supplies have been extended from 5 to 7 years. At the same time, warranties on its LS series general purpose AC-DC power supplies have been extended from 3 to 5 years.

Read more

10kW and 15kW programmable power supplies have CE mark and RoHS 2 compliance

Posted : 10 Oct 2016

TDK Corporation announces that the TDK-Lambda Genesys™10kW and 15kW series of programmable power supplies are RoHS 2 compliant.

Read more

1200W - 1500W modular power supply series has lowest acoustic noise and full MoPP isolation

Posted : 29 Sep 2016

TDK Corporation announces the introduction of the QM series of AC-DC power supplies; the first 1200W to 1500W rated modular series to have full MoPPs isolation, with the lowest acoustic noise available on the market at that power level.

Read more

High performance 120W DC-DC converters are suitable for harsh environments

Posted : 19 Jul 2016

TDK Corporation announces the introduction of the 12V, 24V and 28V output HQA DC-DC converters, with additional output voltage models to be added in the coming months

Read more

Class II encapsulated power supplies operate in high ambient temperatures

Posted : 30 Jun 2016

TDK Corporation announces the introduction of the KWS-A series of single output 5W to 25W encapsulated power supplies capable of operating in ambient temperatures of up to 85ºC

Read more

Wide range non-isolated DC-DC converter series extended with new models

Posted : 27 Jun 2016

TDK Corporation announces the introduction of two further models to the TDK-Lambda i6A series of step-down, non-isolated DC-DC converters.

Read more

Gustav Erl successfully defended the title 'Manager of the Year'

Posted : 21 Jun 2016

TDK-Lambda Germany is proud to announce that our General Manager Gustav Erl has been awarded 'manager of the year' for the second time in a row.

Read more

Encapsulated Medical Power Supplies Have Class II Input

Posted : 01 Jun 2016

TDK Corporation announces the introduction of the KMS-A series of single output, medically certified 15 - 60W encapsulated power supplies.

Read more

High efficiency AC-DC power modules have ratings up to 1000W

Posted : 16 May 2016

TDK Corporation announces the introduction of the PFE1000FA series of power modules, representing a significant upgrade to the PFE1000F launched eight years ago

Read more

Industrial power supplies deliver 2500W in slim-line 1U high format

Posted : 28 Apr 2016

TDK Corporation announces the introduction of the RFE2500 series of AC-DC power supplies

Read more

High efficiency 3” x 5” medical power supply delivers 250W

Posted : 05 Apr 2016

TDK Corporation announces the introduction of the TDK-Lambda CUS200M series of AC-DC power supplies

Read more

Kompakte externe Netzteile mit 165 W Ausgangsleistung und Medizinzulassung

Posted : 15 Mar 2016

Die neue Netzteilreihe DTM165C wurde rigoros auf die 3. Ausgabe der Medizinrichtlinie IEC 60601-1 ausgerichtet und getestet und weist 4 kV AC Isolationsspannung (Ein-/Ausgang) sowie Erdableitströme von unter 300 µA auf.

Read more

High Voltage models added to GenesysTM 3U 10kW and 15kW Programmable Power Supply Series

Posted : 22 Feb 2016

TDK Corporation announces the introduction of eight new models to TDK-Lambda’s Genesys™ series of programmable DC power supplies

Read more

HVDC-DC-Wandler-Reihe PH-A280 jetzt auch mit 3,3 V, 15 V & 28 V

Posted : 16 Feb 2016

Die TDK Corporation hat die Hochspannungs-DC-DC-Wandler-Reihe PH-A280 von TDK-Lambda erweitert: Aus 200-425 V DC Eingangsspannung liefern die Wandler jetzt auch 3,3 V, 15 V oder 28 V Ausgangsspannung.

Read more

Low profile Point of Load DC-DC converter delivers 40A

Posted : 01 Feb 2016

TDK Corporation announces the introduction of the iAH series of 40A Point of Load (POL) non-isolated DC-DC converters

Read more

PAGE TOP

PAGE TOP