You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Achieving Industrial Deposition with constant current control

Posted : 08 Jul 2013

Deposition is a process that is regularly used to coat a thin layer of precious materials (gold, chrome, titanium, etc.) onto a substrate that is ‘technically poor’ or with different mechanical characteristics

Read more

Low Output Voltage Models extend reach of GWS500 Series

Posted : 26 Jun 2013

Offers same advanced features with high efficiency and fits into 1U enclosures

Read more

Z+ Series of Programmable Power Supplies includes 600W models

Posted : 19 Jun 2013

Standalone or system applications, can be 2U rack mounted

Read more

Using constant current control for metal purification

Posted : 23 May 2013

Using constant current control for metal purification

Read more

800W models added to Z+ Series of Programmable Power Supplies

Posted : 09 May 2013

Higher power units for standalone or system applications, can be 2U rack mounted

Read more

24V input series expands CN50A family of 50W DC-DC power modules

Posted : 29 Apr 2013

Robust, baseplate-cooled, quarter-brick modules address 50W, 24V railway applications

Read more

New Rapid Selector replaces Parametric Search Wizard

Posted : 11 Apr 2013

Select from a total of more than 3000 different AC-DC and DC-DC products; additionally combines Vega and NV configurators

Read more

1.6kW 1U Front End Power Supplies – RFE1600 Series

Posted : 10 Apr 2013

>90% efficiency with 24W/in3 density, hot swap with N+1 redundancy

Read more

300W model augments ZWS-BAF series of AC-DC power supplies

Posted : 25 Feb 2013

TDK-Lambda’s 10-year E-cap lifetime ensures superior field reliability

Read more

TDK-Lambda augments its HFE1600 range of front end power supplies with 32V model

Posted : 12 Nov 2012

Compact, efficient, reliable and robust – up to 8kW in 1U rack

Read more

TDK-Lambda Z+ programmable power supplies with unique Arbitrary Waveform features

Posted : 24 Oct 2012

Built-in waveform generation and storage capacity to simulate voltage transients for testing automotive and solar array systems

Read more

TDK-Lambda Launches FAQ Section for Designers

Posted : 06 Sep 2012

A growing library of challenging power supply questions and answers

Read more

TDK-Lambda introduces the ZWS-BP 150-240W single output power supplies

Posted : 05 Sep 2012

Feature 200% peak power capability to drive high current start up devices

Read more

TDK-Lambda extends its Z+ Series of Programmable DC Power Supplies

Posted : 28 Aug 2012

Lower power 200W units carry same advanced features and come with a 5-year warranty

Read more

TDK-Lambda NV175 power supplies meet latest medical approvals

Posted : 16 Jul 2012

Full safety approval to 2nd and 3rd Editions is assured during transition period

Read more

TDK-Lambda ZWS-B series PCB-type AC-DC power supplies

Posted : 10 Jul 2012

10-year E-cap lifetime for superior reliability and ErP compliant, <0.5W no load consumption

Read more

TDK-Lambda 2500 Watt Server Power Supply Achieves 80 PLUS® Platinum Efficiency

Posted : 09 Jul 2012

80 PLUS® certified power supplies substantially more efficient

Read more

TDK-Lambda Alpha 1000 modular power supplies meet latest medical approvals

Posted : 26 Jun 2012

Full safety approval to 2nd and 3rd Editions is assured during transition period

Read more

TDK-Lambda NVM175 power supplies meet latest medical approvals

Posted : 25 Jun 2012

Full safety approval to 2nd and 3rd Editions is assured during transition period

Read more

TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters

Posted : 19 Jun 2012

No loop tuning – up to 94.5% efficient

Read more

PAGE TOP

PAGE TOP