You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

Product News

Filters:3

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

TDK introduces rugged 60 and 80 Amp fast response ORing modules with efficiencies up to 99.5 %

Posted : 17 Mar 2026

TDK Corporation (TSE:6762) introduces the TDK-Lambda i1R ORing FET modules, capable of operating at 60 or 80 A with a maximum input voltage of 60 Vdc.

Read more

TDK expands HWS3000 series with wide range three-phase input model

Posted : 24 Feb 2026

TDK Corporation (TSE:6762) announces the expansion of the 3000 W TDK-Lambda HWS3000 programmable AC-DC power supply series with the introduction of the HWS3000GT4 model.

Read more

TDK announces compact 1U 3500 W industrial rack mount supplies capable of providing hot swap redundant power

Posted : 27 Jan 2026

TDK Corporation (TSE:6762) announces the TDK-Lambda HFE3500 rack mount industrial 3500 W power supply series. Each 1U high 19” rack can accommodate up to four power supplies to deliver 13300 W of bulk power or operate as a hot-swap redundant system.

Read more

TDK introduces 3-phase input 4500 W AC-DC power supplies capable of providing single or dual outputs

Posted : 07 Jan 2026

TDK Corporation (TSE:6762) introduces the TDK-Lambda TPS4500 single- or dual-output industrial power supplies with a 4500 W rating. The modules can be configured to share the loads in any proportion, up to the rated output specifications, and are designed to operate in series or in parallel to increase the output voltage or power.

Read more

TDK Expands i7A Series with High-Power, High-Current DC-DC Buck Converters Delivering Up to 1000 W

Posted : 13 Nov 2025

TDK Corporation (TSE: 6762) announces a significant expansion of the TDK-Lambda i7A series of non-isolated DC-DC buck converters, introducing new high-performance models that can deliver up to 1000 W of output power and support output currents of 60 A and 80 A, providing engineers with a very large increase of up to 82 % over existing models.

Read more

TDK announces 1U high, 13-output modular power supply delivering up to 1500 W with extremely low acoustic noise

Posted : 14 Oct 2025

TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda MU series with the introduction of the MU6 modular power supplies.

Read more

TDK expands compact industrial power supply series with 600 W and 1000 W models

Posted : 30 Sep 2025

TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda brand GUS series of compact, single-output general-purpose power supplies with 600 W and 1000 W models.

Read more

TDK provides upgraded performance and functionality to 3-phase DIN-rail mount power supply series

Posted : 23 Sep 2025

TDK Corporation (TSE 6762) announces additional features and functionality to the TDK-Lambda DRB 3-phase AC-DC DIN rail mount power supplies.

Read more

TDK expands medical and industrial AC-DC power supply series, offering high power in compact, low-noise package

Posted : 16 Sep 2025

TDK Corporation (TSE 6762) announces the addition of 1200 W rated models to the TDK-Lambda CUS-M series of 30 W to 1500 W AC-DC power supplies.

Read more

TDK introduces 20 and 40A, 80Vdc board-mount EMI Filters, reducing differential mode conducted emissions for switching power supplies with high input current requirements

Posted : 01 Jul 2025

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda RGF board-mount EMI filters. Suitable for power supplies with high input current requirements, these 20 and 40A filters are designed to provide exceptional differential mode filtering.

Read more

TDK expands the GENESYS™ AC and GENESYS™ AC PRO programmable power supply series expanded with 3U high 6kVA and 9kVA models

Posted : 24 Jun 2025

TDK Corporation (TSE 6762) announces the expansion of the TDK-Lambda GENESYS™ AC (GAC) and GENESYS™ AC PRO (GAC-PRO) series with 6kVA and 9kVA rated programmable AC power sources.

Read more

Compact single output, general-purpose power supplies series

Posted : 06 May 2025

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand GUS350 series of compact, single output general-purpose power supplies.

Read more

Essential DIN-Rail power supplies for cost-efficient automation designs

Posted : 25 Mar 2025

TDK Corporation (TSE 6762) announces the introduction of the single-phase D1SE series to TDK-Lambda’s extensive range of DIN-rail mount power supplies.

Read more

10 to 50W industrial power supply series expanded with new mounting and protection options for increased system flexibility

Posted : 04 Mar 2025

TDK Corporation (TSE 6762) announces the introduction of multiple option configurations for the TDK-Lambda brand ZWS-C series of 10, 15, 30, and 50W rated industrial AC-DC power supplies

Read more

1.5 to 10W DC-DC converter series now available with a two-sided board coating option for harsh industrial applications

Posted : 19 Feb 2025

TDK Corporation (TSE:6762) announces the introduction of two additional options to the TDK-Lambda brand CCG series of 1.5W to 10W isolated DC-DC converters

Read more

50W to 150W industrial power supply series enhanced with the option for push-in wire terminations

Posted : 04 Dec 2024

TDK Corporation (TSE:6762) announces push-in wire terminations for models in the high-reliability, TDK-Lambda HWS-A family of AC-DC power supplies

Read more

43 to 160Vdc input rail and industrial DC-DC converter series expanded with 50W, 100W, and 150W quarter brick models

Posted : 26 Nov 2024

TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda brand CN-B110 series with 50W, 100W, and 150W rated quarter-brick DC-DC converters

Read more

960W DIN rail mount programmable DC-UPS for mission critical applications

Posted : 05 Nov 2024

TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda brand DUSH series in a compact DIN rail mount package

Read more

TDK-Lambda to showcase the latest advancements in power supply technology at electronica 2024

Posted : 22 Oct 2024

TDK-Lambda, a group company of TDK Corporation (TSE:6762), will present and demonstrate the latest innovations in power supply technology at electronica 2024

Read more

Non-isolated buck-boost DC-DC converters deliver up to 200W with a wide 9.6 to 28V output adjustment range

Posted : 09 Oct 2024

TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda brand 200W rated i1C series in the 1”x1” industry standard package size

Read more

PAGE TOP

PAGE TOP