You are here  :  home  ››  products  ››  ac-dc power supplies  ››  cus800m, cus1000m and cus1200m

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

CUS800M, CUS1000M and CUS1200M

NEW MODEL 3.3” x 6.7” and 3.6” x 7.3” AC-DC Power Supplies

The compact CUS800M/1000M/1200M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs (model dependent) in compact 3.3 x 6.7 inch or 3.6 x 7.3 inch footprints with 1.67 inch height and can deliver up to 800W, 1000W or 1200W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

CUS800M,  CUS1000M and CUS1200M

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS800M-12 680.4W 12Vdc / 56.7Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1000M-12 800.4W 12Vdc / 66.7Adc
Enclosed Current product Enquire   View PDF datasheet
CUS800M-24 801.6W 24Vdc / 33.4Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1000M-24 1.0008kW 24Vdc / 41.7Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1200M-24 1.2kW 24Vdc / 50Adc
Enclosed New product Enquire   View PDF datasheet
CUS800M-36 799.2W 36Vdc / 22.2Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1000M-36 1.0008kW 36Vdc / 27.8Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1200M-36 1.2kW 36Vdc / 33.3Adc
Enclosed New product Enquire   View PDF datasheet
CUS800M-48 801.6W 48Vdc / 16.7Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1000M-48 1.0032kW 48Vdc / 20.9Adc
Enclosed Current product Enquire   View PDF datasheet
CUS1200M-48 1.2kW 48Vdc / 25Adc
Enclosed New product Enquire   View PDF datasheet
Part number
CUS800M-12
Power 680.4W
Output info 12Vdc / 56.7Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-12
Power 800.4W
Output info 12Vdc / 66.7Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-24
Power 801.6W
Output info 24Vdc / 33.4Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-24
Power 1.0008kW
Output info 24Vdc / 41.7Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1200M-24
Power 1.2kW
Output info 24Vdc / 50Adc
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-36
Power 799.2W
Output info 36Vdc / 22.2Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-36
Power 1.0008kW
Output info 36Vdc / 27.8Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1200M-36
Power 1.2kW
Output info 36Vdc / 33.3Adc
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-48
Power 801.6W
Output info 48Vdc / 16.7Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-48
Power 1.0032kW
Output info 48Vdc / 20.9Adc
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1200M-48
Power 1.2kW
Output info 48Vdc / 25Adc
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New productCurrent product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS800M, CUS1000M and CUS1200M videos

Range Overview Video

CUS800M-1000M 3.3” x 6.7” 680W to 1000W AC-DC Power Supplies overview video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M, CUS1000M and CUS1200M Technical Downloads

CUS800M, CUS1000M and CUS1200M In the TDK-Lambda Newsroom

TDK expands medical and industrial AC-DC power supply series, offering high power in compact, low-noise package
Read the article

Low audible noise 800W and 1000W medical and industrial power supplies provide power densities of up to 27.2W/cubic inch
Read the article

Applications for this product

3D View

CUS800M

CUS1000M

Further Resources

PAGE TOP

PAGE TOP