Filter & Zubehör

Filter & Zubehör

R-Serie

0.5 bis 1.000 A, 250 bis 500 VAC EMI-Filter
R-Serie

This extensive series covers a wide range of industrial and medical applications, including models utilising amorphous core technology that protect against damaging high voltage pulses. With current ratings of 0.5A to 1,000A, the series is available with 250V single phase or 500V three-phase inputs. DIN rail (up to 30A) or chassis mounting case styles are offered, along with a choice of standard or medical leakage versions.

Features

  • sehr große Produktpalette 
  • mit Einzel- oder 3-Phasen-Eingang
  • umfangreiche Sicherheitszulassungen
  • RoHS konform

die gesamte Produktpalette und Spezifikationen finden Sie hier

Applikationen

Technische Downloads

weitere Informationen

TDK-Lambda Newsroom

Single phase 6A to 30A EMC filters provide attenuation across a wide frequency band
lesen

Single phase 6A to 30A EMC filters provide simplified installation
lesen

Unsere Videos werden von Vimeo gehostet. Durch das Anschauen dieser Inhalte stimmen Sie den auf der Vimeo-Website festgelegten Bedingungen und Datenschutzbestimmungen zu.

Datenschutzbestimmungen zeigenDatenschutzbestimmungen zeigen

This extensive series covers a wide range of industrial and medical applications, including models utilising amorphous core technology that protect against damaging high voltage pulses. With current ratings of 0.5A to 1,000A, the series is available with 250V single phase or 500V three-phase inputs. DIN rail (up to 30A) or chassis mounting case styles are offered, along with a choice of standard or medical leakage versions.

weitere Informationen

PAGE TOP