Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Support

Power Supplies A to Z : "q"

We've included this handy glossary to help with the terminology & abbreviations relating to power products. Pick a letter below to begin, or download the glossary to refer to it whenever you like.

A B C D E F G H I J K L M N O P Q R S T U V W X-Z #

Quarter Brick

Industry standard footprint for dc-dc converters. Dimensions are 57.9mm x 36.8mm (2.3in x 1.5in). See also Full Brick, Half Brick, Eighth Brick, Sixteenth Brick. TDK-Lambda's PAQ range of dc/dc converters are examples of quarter bricks.

A B C D E F G H I J K L M N O P Q R S T U V W X-Z #

Download the Glossary

Note: You will need the free Adobe Reader to open this file:

Download Adobe Reader

PAGE TOP