Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iQE (Legacy)

108-204W Quarter Brick DC_DC converter
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.
iQE (Legacy)

With a low component count and single-board open-frame design, the iQE provides both solid electrical and thermal performance. These mid power quarter bricks (108 to 204W) feature a low profile of just 10.4mm and are available with 48V input voltages, and output voltages of 5V to 15V.

Features

  • 48V Input
  • Up to 30A Output
  • Up to 204W
  • DOSA Compatible
  • High Efficiency - up to 94%
  • Constant Switching Frequency 330kHz
  • Flat Efficiency Curve

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
IQE24030A033V-001-R 99 3.3V / 30A
Quarter Brick Discontinued product View PDF datasheet
IQE24024A050V-001-R 120 5V / 24A
Quarter Brick Discontinued product View PDF datasheet
IQE24009A120V-001-R 108 12V / 9A
Quarter Brick Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

With a low component count and single-board open-frame design, the iQE provides both solid electrical and thermal performance. These mid power quarter bricks (108 to 204W) feature a low profile of just 10.4mm and are available with 48V input voltages, and output voltages of 5V to 15V.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP